(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number |
---|
TTB42-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | Link G (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,575.81 | SWB TURNING TOOLS | 1 Piece(s) | 5 Day(s) | 22 | 230 | 22 | 5-22 | 15 | 29 | 7 | 12 | 8 | 100 | 1 |
Loading...
JIS Specification | Type 42 hole finish tool | Product Type | High-Speed Steel Parting Tool | Material | High-speed steel |
---|---|---|---|---|---|
Coating | Gold |
Please check the type/dimensions/specifications of the part TTB42-5 in the HSS Bit JIS42 Model S515 Model Hole Finish series.
Part Number |
---|
TTB42-1 |
TTB42-11 |
TTB42-2 |
TTB42-3 |
TTB42-7 |
TTB42-9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | Link G (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,254.50 | 1 Piece(s) | 5 Day(s) | 13 | 150 | 13 | 1-13 | 9 | 16 | 5 | 8 | 3 | 50 | 1 | ||
฿ 13,423.44 | 5 Piece(s) | 5 Day(s) | - | - | - | 11-38 | - | - | - | - | - | - | 5 | ||
฿ 1,322.08 | 1 Piece(s) | 5 Day(s) | 16 | 180 | 16 | 2-16 | 11 | 20 | 5.5 | 9 | 4 | 65 | 1 | ||
฿ 1,648.45 | 1 Piece(s) | 5 Day(s) | 19 | 200 | 19 | 3-19 | 13 | 24 | 7 | 11 | 6 | 75 | 1 | ||
฿ 2,992.07 | 1 Piece(s) | 5 Day(s) | 25 | 260 | 25 | 7-25 | 18 | 32 | 8 | 14 | 8 | 100 | 1 | ||
฿ 7,203.60 | 5 Piece(s) | 5 Day(s) | 32 | 320 | 32 | 9-32 | 24 | 38 | 10 | 15 | 9 | 130 | 5 |
How can we improve?
How can we improve?