1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HSS Bit JIS42 Model S515 Model Hole Finish (Part Number)

SWB TURNING TOOLS

HSS Bit JIS42 Model S515 Model Hole Finish
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,225.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.

Part Number
TTB42-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

฿ 1,254.50

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 13150131-13916583501

Loading...

  1. 1

Basic Information

JIS Specification Type 42 hole finish tool Product ​​Type High-Speed Steel Parting Tool Material High-speed steel
Coating Gold

Please check the type/dimensions/specifications of the part TTB42-1 in the HSS Bit JIS42 Model S515 Model Hole Finish series.

Products with similar specification

Part Number
TTB42
TTB42-11
TTB42-2
TTB42-3
TTB42-5
TTB42-7
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

฿ 1,225.25

1 Piece(s) 8 Day(s) 10120100-106133.562451

฿ 13,423.44

5 Piece(s) 5 Day(s) ---11-38------5

฿ 1,322.08

1 Piece(s) 5 Day(s) 16180162-1611205.594651

฿ 1,648.45

1 Piece(s) 5 Day(s) 19200193-1913247116751

฿ 2,575.81

1 Piece(s) 5 Day(s) 22230225-22152971281001

฿ 2,992.07

1 Piece(s) 5 Day(s) 25260257-25183281481001