1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HSS Bit JIS13L Model S506 Model Left Single Blade (Part Number)

SWB TURNING TOOLS

HSS Bit JIS13L Model S506 Model Left Single Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,146.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.

Part Number
TTB13L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link F
(mm)
Shipping Unit
(Pieces)

฿ 1,146.07

SWB TURNING TOOLS 10 Piece(s) 31 Day(s) 10100100-1081343110

Loading...

  1. 1

Basic Information

JIS Specification 13L Type Left Single-edged Bit Product ​​Type High-Speed Steel Parting Tool Material High-speed steel
Coating Gold