(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number |
---|
TTB13L-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,650.22 | SWB TURNING TOOLS | 1 Piece(s) | 5 Day(s) | 19 | 165 | 19 | 3-19 | 14 | 24 | 7 | 5 | 2 | 1 |
Loading...
JIS Specification | 13L Type Left Single-edged Bit | Product Type | High-Speed Steel Parting Tool | Material | High-speed steel |
---|---|---|---|---|---|
Coating | Gold |
Please check the type/dimensions/specifications of the part TTB13L-3 in the HSS Bit JIS13L Model S506 Model Left Single Blade series.
Part Number |
---|
TTB13L |
TTB13L-11 |
TTB13L-2 |
TTB13L-4 |
TTB13L-5 |
TTB13L-7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,146.07 | 10 Piece(s) | 31 Day(s) | 10 | 100 | 10 | 0-10 | 8 | 13 | 4 | 3 | 1 | 10 | ||
฿ 13,474.10 | 5 Piece(s) | 31 Day(s) | 38 | 300 | 38 | 11-38 | 28 | 45 | 11 | 8 | 4 | 5 | ||
฿ 1,335.26 | 1 Piece(s) | 5 Day(s) | 16 | 140 | 16 | 2-16 | 12 | 20 | 5.5 | 4 | 2 | 1 | ||
฿ 2,655.41 | 10 Piece(s) | 31 Day(s) | 19 | 180 | 25 | 4-19X25 | 14 | 29 | 7 | 5 | 2 | 10 | ||
฿ 2,619.23 | 1 Piece(s) | 31 Day(s) | 22 | 180 | 22 | 5-22 | 16 | 29 | 7 | 6 | 3 | 1 | ||
฿ 3,057.20 | 1 Piece(s) | 5 Day(s) | 25 | 200 | 25 | 7-25 | 18 | 32 | 8 | 6 | 3 | 1 |
How can we improve?
How can we improve?