(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number |
---|
TTB22-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,567.38 | SWB TURNING TOOLS | 1 Piece(s) | 5 Day(s) | 25 | 200 | 25 | 7-25 | 30 | 22 | 8 | 22 | 9 | 9~11 | 4 | 1 |
Loading...
JIS Specification | 22 Type Hale Finishing Tool | Product Type | High-Speed Steel Parting Tool | Material | High-speed steel |
---|---|---|---|---|---|
Coating | Gold |
Please check the type/dimensions/specifications of the part TTB22-7 in the HSS Bit JIS22 Model S511 Model Spring-Necked Finish series.
Part Number |
---|
TTB22-1 |
TTB22-11 |
TTB22-2 |
TTB22-4 |
TTB22-5 |
TTB22-9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,504.85 | 1 Piece(s) | 5 Day(s) | 13 | 115 | 13 | 1-13 | 15 | 12 | 4.5 | 11 | 4 | 5–7 | 1.5 | 1 | ||
฿ 18,145.92 | 5 Piece(s) | 31 Day(s) | 38 | 300 | 38 | 11-38 | 43 | 34 | 11 | 30 | 12 | 12 | 4 | 5 | ||
฿ 1,670.69 | 1 Piece(s) | 5 Day(s) | 16 | 140 | 16 | 2-16 | 20 | 16 | 5 | 14 | 5 | 6–8 | 2 | 1 | ||
฿ 3,120.37 | 10 Piece(s) | 31 Day(s) | 19 | 180 | 25 | 4-19X25 | 23 | 19 | 7 | 20 | 7 | 7–9 | 2 | 10 | ||
฿ 3,098.65 | 1 Piece(s) | 31 Day(s) | 22 | 180 | 22 | 5-22 | 28 | 20 | 7 | 20 | 8 | 8–10 | 3 | 1 | ||
฿ 9,841.33 | 1 Piece(s) | 31 Day(s) | 32 | 250 | 32 | 9-32 | 36 | 28 | 10 | 27 | 10 | 11 | 4 | 1 |
How can we improve?
How can we improve?