(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number |
---|
TTB53-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Link K (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,186.10 | SWB TURNING TOOLS | 1 Piece(s) | 5 Day(s) | 25 | 200 | 25 | 7-25 | 13 | 32 | 8 | 25 | 9 | 13 | 3 | 17 | 1 |
Loading...
JIS Specification | Type 53 Hale threading tool | Product Type | High-Speed Steel Parting Tool | Material | High-speed steel |
---|---|---|---|---|---|
Coating | Gold |
Please check the type/dimensions/specifications of the part TTB53-7 in the HSS Bit JIS53 Model S512 Model Spring-Necked Threading series.
Part Number |
---|
TTB53 |
TTB53-11 |
TTB53-4 |
TTB53-5 |
TTB53-9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Link K (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,539.73 | 10 Piece(s) | 31 Day(s) | 10 | 100 | 10 | 0-10 | 5 | 13 | 4 | 10 | 3 | 6 | 1 | 7 | 10 | ||
฿ 17,913.14 | 5 Piece(s) | 31 Day(s) | 38 | 300 | 38 | 11-38 | 18 | 45 | 11 | 38 | 12 | 21 | 4 | 23 | 5 | ||
฿ 3,694.46 | 10 Piece(s) | 31 Day(s) | 19 | 180 | 25 | 4-19X25 | 9 | 29 | 7 | 22 | 7 | 11 | 3 | 13 | 10 | ||
฿ 3,636.57 | 1 Piece(s) | 31 Day(s) | 22 | 180 | 22 | 5-22 | 11 | 29 | 7 | 22 | 8 | 11 | 3 | 15 | 1 | ||
฿ 10,103.06 | 5 Piece(s) | 31 Day(s) | 32 | 250 | 32 | 9-32 | 16 | 38 | 10 | 32 | 10 | 20 | 3 | 21 | 5 |
How can we improve?
How can we improve?