(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number |
---|
TTB51-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,027.06 | SWB TURNING TOOLS | 5 Piece(s) | 31 Day(s) | 32 | 250 | 32 | 9-32 | 18 | 38 | 10 | 6 | 5 | 5 |
Loading...
JIS Specification | Type 51 outer threading tool | Product Type | High-Speed Steel Parting Tool | Material | High-speed steel |
---|---|---|---|---|---|
Coating | Gold |
How can we improve?
How can we improve?