(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number |
---|
TTB51-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,498.25 | SWB TURNING TOOLS | 1 Piece(s) | 5 Day(s) | 19 | 165 | 19 | 3-19 | 10 | 24 | 7 | 4 | 2 | 1 |
Loading...
JIS Specification | Type 51 outer threading tool | Product Type | High-Speed Steel Parting Tool | Material | High-speed steel |
---|---|---|---|---|---|
Coating | Gold |
Please check the type/dimensions/specifications of the part TTB51-3 in the HSS Bit JIS51 Model S509 Model Threading series.
Part Number |
---|
TTB51 |
TTB51-1 |
TTB51-11 |
TTB51-4 |
TTB51-5 |
TTB51-7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,090.86 | 1 Piece(s) | 5 Day(s) | 10 | 100 | 10 | 0-10 | 6 | 13 | 4 | 2 | 1 | 1 | ||
฿ 1,162.81 | 1 Piece(s) | 9 Day(s) | 13 | 115 | 13 | 1-13 | 7 | 16 | 4.5 | 3 | 2 | 1 | ||
฿ 11,011.25 | 5 Piece(s) | 31 Day(s) | 38 | 300 | 38 | 11-38 | 21 | 45 | 11 | 8 | 6 | 5 | ||
฿ 2,437.71 | 10 Piece(s) | 31 Day(s) | 19 | 180 | 25 | 4-19X25 | 11 | 29 | 7 | 5 | 4 | 10 | ||
฿ 2,401.53 | 10 Piece(s) | 31 Day(s) | 22 | 180 | 22 | 5-22 | 12 | 29 | 7 | 5 | 4 | 10 | ||
฿ 2,823.82 | 1 Piece(s) | 5 Day(s) | 25 | 200 | 25 | 7-25 | 14 | 32 | 8 | 5 | 4 | 1 |
How can we improve?
How can we improve?