(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D-20 |
D-20-14 |
D-20-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Single Product/Set Classification | Tip size / flathead (-) blade thickness (mm) B2 | Shaft Diameter (φ/mm) |
Overall Length (mm) |
JAN code | Handle diameter (φ/mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 725.00 |
HAND TOOLS | 1 Piece(s) | 1 Day(s) | 10 | Phillips (+)/Flathead(-) | No.0 / No.1 | 1.2 ~ 3 | Set Product | 0.32 ~ 0.45 | 2.3、3、1.2、1.8、2.3、3 | 102、110、83、95、102、110 | - | 5.5、6、3.9、4.5、5.5、6 | 90 | ||
฿ 114.97 |
HZN1 PRECISION SCREW DRIVER | 1 Piece(s) | 12 Day(s) | - | Flathead (-) | - | 1.2 | Single Item | - | 1.2 | 83 | 4962772422144 | 3.9 | - | ||
฿ 130.22 |
HZN1 PRECISION SCREW DRIVER | 1 Piece(s) | 1 Day(s) | - | Flathead (-) | - | 2.3 | Single Item | - | 2.3 | 102 | 4962772422168 | 5.5 | - |
Precision screwdriver set with high versatility.
[Features]
· A set of cross-head No. 0, cross-head No. 1, slotted 1.2 × 0.32, slotted 1.8 × 0.32, slotted 2.3 × 0.35, slotted 3.0 × 0.45.
· With a sewn tool case.
[Application]
· The head rotation type with good workability is ideal for quick driving of small screws.
Part Number |
---|
D-20 |
D-20-14 |
D-20-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Single Product/Set Classification | Tip size / flathead (-) blade thickness (mm) B2 | Shaft Diameter (φ/mm) |
Overall Length (mm) |
JAN code | Handle diameter (φ/mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 725.00 |
HAND TOOLS | 1 Piece(s) | 1 Day(s) | 10 | Phillips (+)/Flathead(-) | No.0 / No.1 | 1.2 ~ 3 | Set Product | 0.32 ~ 0.45 | 2.3、3、1.2、1.8、2.3、3 | 102、110、83、95、102、110 | - | 5.5、6、3.9、4.5、5.5、6 | 90 | ||
฿ 114.97 |
HZN1 PRECISION SCREW DRIVER | 1 Piece(s) | 12 Day(s) | - | Flathead (-) | - | 1.2 | Single Item | - | 1.2 | 83 | 4962772422144 | 3.9 | - | ||
฿ 130.22 |
HZN1 PRECISION SCREW DRIVER | 1 Piece(s) | 1 Day(s) | - | Flathead (-) | - | 2.3 | Single Item | - | 2.3 | 102 | 4962772422168 | 5.5 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?