(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The base material is cobalt high-speed steel.
Work Material, General Steel/Stainless Steel/Aluminum/Titanium
Single-edge blade
With or without peripheral edge: with edge
Tool grade, High-speed steel
Tip angle (θ) 90
Part Number |
---|
CE4 |
CE6 |
CE10 |
CE15 |
CE20 |
CE30 |
CE40 |
CE50 |
CE60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Link Diameter (d) (mm) | Overall Length (mm) | Processing Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 698.26 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 4 | 4 | 50 | 2-3 | ||
฿ 697.77 | HCT SOLID HSS END MILLS | 1 Piece(s) | 12 Day(s) | 6 | 6 | 50 | 3-5 | ||
฿ 780.96 | HCT SOLID HSS END MILLS | 1 Piece(s) | 1 Day(s) | 10 | 8 | 55 | 5-9 | ||
฿ 1,062.44 | HCT SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 15 | 10 | 70 | 7-14 | ||
฿ 1,511.21 | HCT SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 20 | 12 | 100 | 10-19 | ||
฿ 3,589.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 12 Day(s) | 30 | 12 | 120 | 15-29 | ||
฿ 8,224.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 12 Day(s) | 40 | MT3 | 170 | 20-39 | ||
฿ 12,363.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 12 Day(s) | 50 | MT3 | 180 | 22-49 | ||
฿ 17,770.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 60 | MT3 | 195 | 25-59 |
Loading...
Application | Chamfering / Horizontal | Point Angle(θ) | 90 | work material | General Steel / Stainless Steel / Aluminum / Titanium |
---|---|---|---|---|---|
Single blade, two blades | Single Blade | Peripheral Blade Y/N | Included | Tool Material Type | High-Speed Steel |
Coating Y/N | None | Coating Type | Non-Coated |
How can we improve?
How can we improve?