1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid End Mill, Regular Flute Length, 2-Flute HES2□□□ [Alteration Supported Product]

HCT SOLID CARBIDE END MILLS

Carbide Solid End Mill, Regular Flute Length, 2-Flute HES2□□□ [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

General-purpose carbide end mill. Suitable for groove processing.

 
Part Number
HES2060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,950.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 6 work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 15
Number of flutes(sheet) 2 Type Square Coating Non-Coated
Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50 Machining Application Side Surface / Groove / Countersunk
Blade tip shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part HES2060 in the Carbide Solid End Mill, Regular Flute Length, 2-Flute HES2□□□ [Alteration Supported Product] series.