(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thanks to the effect of the TH coating, the tool lifespan is long even in the high-speed range where the cutting temperature is high.
Uses TH coating with excellent oxidation resistance and abrasion resistance.
Non-step and smooth processing with the NSB groove shape.
High precision tip blade
Supports high precision shank and shrink fitting.
Eco-friendly MQL (mist) processing is also outstanding performance.
Part Number |
---|
03WHNSB0300-TH |
03WHNSB0330-TH |
03WHNSB0400-TH |
03WHNSB0500-TH |
03WHNSB0600-TH |
03WHNSB0680-TH |
03WHNSB0800-TH |
03WHNSB0850-TH |
03WHNSB1030-TH |
03WHNSB1200-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Link Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,264.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 3 | 19 | 69 | Straight Link | 3 | ||
฿ 5,405.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 3.3 | 23 | 73 | End Mill Link | 4 | ||
฿ 5,495.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 4 | 23 | 73 | Straight Link | 4 | ||
฿ 5,680.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 5 | 29 | 82 | Straight Link | 5.0 | ||
฿ 6,140.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 6 | 29 | 82 | Straight Link | 6.0 | ||
฿ 6,692.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 6.8 | 34 | 89 | End Mill Link | 7.0 | ||
฿ 7,435.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 8 | 39 | 95 | Straight Link | 8.0 | ||
฿ 7,940.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 8.5 | 44 | 101 | End Mill Link | 9.0 | ||
฿ 9,372.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 10.3 | 54 | 117 | End Mill Link | 11.0 | ||
฿ 10,383.00 | CARBIDE DRILL | 1 Piece(s) | 1 Day(s) | 12 | 59 | 123 | Straight Link | 12.0 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Y/N | Included |
---|---|---|---|---|---|
Coating Type | ATH / TH / AT Coating | With/without Oil Hole | Included | Point Angle(°) | 140 |
Thinning | Available | Details of Coating | TH coat |
How can we improve?
How can we improve?