1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide, C-Coat End Mill, Regular Flute Length 2-Flute HES2□□□-C [Alteration Supported Product]

HCT SOLID CARBIDE END MILLS

Carbide, C-Coat End Mill, Regular Flute Length 2-Flute HES2□□□-C [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,517.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Ideal for fine machining of molds. A variety of dimensions are available for all types of processing.

 
Part Number
HES2055-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,517.88

HCT SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 5.5 work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 15
Number of flutes(sheet) 2 Type Square Coating C Coating
Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50 Machining Application Side Surface / Groove / Countersunk
Blade tip shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part HES2055-C in the Carbide, C-Coat End Mill, Regular Flute Length 2-Flute HES2□□□-C [Alteration Supported Product] series.