(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MOLDINO high-speed steel roughing square end mill. Uncoated cobalt high-speed steel product.
Part Number |
---|
HQLS12 |
HQLS14 |
HQLS16 |
HQLS18 |
HQLS20 |
HQLS22 |
HQLS25 |
HQLS28 |
HQLS30 |
HQLS40 |
HQLS50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Outer Diameter Tolerance | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,210.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 30 | 4 | 10 | 150 | 0~-0.1 | 0~-0.009 | ||
฿ 3,563.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 14 | 30 | 4 | 12 | 150 | 0~-0.15 | 0~-0.011 | ||
฿ 4,227.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 30 | 4 | 12 | 150 | 0~-0.15 | 0~-0.011 | ||
฿ 4,601.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 18 | 35 | 4 | 16 | 180 | 0~-0.2 | 0~-0.011 | ||
฿ 6,039.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 40 | 4 | 16 | 200 | 0~-0.2 | 0~-0.011 | ||
฿ 6,383.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 22 | 40 | 5 | 20 | 225 | 0~-0.2 | 0~-0.013 | ||
฿ 6,306.10 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 25 | 45 | 5 | 20 | 225 | 0~-0.2 | 0~-0.013 | ||
฿ 9,201.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 28 | 45 | 5 | 25 | 250 | 0~-0.2 | 0~-0.013 | ||
฿ 10,236.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 30 | 45 | 6 | 25 | 250 | 0~-0.2 | 0~-0.013 | ||
฿ 20,760.00 ฿ 19,375.31 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 40 | 65 | 6 | 32 | 300 | 0~-0.2 | 0~-0.016 | ||
฿ 31,229.00 ฿ 29,146.03 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 50 | 75 | 6 | 42 | 320 | 0~-0.2 | 0~-0.016 |
Loading...
work material | General Steel / Stainless Steel / Aluminum / Titanium | Blade shape type | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Machining Application | Side Surface | Coating | Non-Coated | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Base Blade Y/N | Included |
How can we improve?
How can we improve?