(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]It can be used for side milling, grooving and roughing. [Features]Cobalt high-speed steel with abrasion resistance and high hardness is used.
Part Number |
---|
RQS6-AT |
RQS8-AT |
RQS10-AT |
RQS12-AT |
RQS14-AT |
RQS16-AT |
RQS18-AT |
RQS20-AT |
RQS22-AT |
RQS25-AT |
RQS28-AT |
RQS30-AT |
RQS35-AT |
RQS40-AT |
RQS50-AT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Outer Diameter Tolerance | Tolerance of Shank Diameter | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,536.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 15 | 4 | 6 | 80 | 0~-0.1 | 0~-0.008 | - | ||
฿ 2,806.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 20 | 4 | 8 | 90 | 0~-0.1 | 0~-0.009 | - | ||
฿ 3,124.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 25 | 4 | 10 | 100 | 0~-0.1 | 0~-0.009 | - | ||
฿ 4,003.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 30 | 4 | 12 | 110 | 0~-0.1 | 0~-0.011 | - | ||
฿ 4,377.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 14 | 30 | 4 | 12 | 110 | 0~-0.15 | 0~-0.011 | - | ||
฿ 4,860.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 35 | 4 | 16 | 125 | 0~-0.15 | 0~-0.011 | - | ||
฿ 5,347.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 18 | 35 | 4 | 16 | 125 | 0~-0.2 | 0~-0.011 | - | ||
฿ 5,751.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 40 | 4 | 20 | 140 | 0~-0.2 | 0~-0.013 | - | ||
฿ 6,499.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 22 | 40 | 5 | 20 | 140 | 0~-0.2 | 0~-0.013 | - | ||
฿ 7,761.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 25 | 45 | 5 | 25 | 160 | 0~-0.2 | 0~-0.013 | - | ||
฿ 9,603.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 28 | 45 | 5 | 25 | 160 | 0~-0.2 | 0~-0.013 | - | ||
฿ 12,134.00 ฿ 11,324.66 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 30 | 45 | 6 | 25 | 160 | 0~-0.2 | 0~-0.013 | - | ||
฿ 20,990.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 35 | 55 | 6 | 32 | 180 | 0~-0.2 | 0~-0.016 | With Center Hole | ||
฿ 25,361.00 ฿ 23,671.96 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 40 | 65 | 6 | 32 | 200 | 0~-0.2 | 0~-0.016 | With Center Hole | ||
฿ 36,171.00 ฿ 33,758.39 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 50 | 75 | 6 | 42 | 225 | 0~-0.2 | 0~-0.016 | With Center Hole |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium | Blade shape type | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Machining Application | Side Surface / Groove | Coating | ATH/TH/AT Coating | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Base Blade Y/N | Included | Details of Coating | AT Coating |
How can we improve?
How can we improve?