(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MOLDINO high-speed steel roughing square end mill. Uncoated cobalt high-speed steel product.
Part Number |
---|
HQXL20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,856.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 100 | 4 | 20 | 180 | 0~-0.013 |
Loading...
work material | General Steel / Stainless Steel / Aluminum / Titanium | Blade shape type | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Machining Application | Side Surface | Coating | Non-Coated | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Base Blade Y/N | Included | Outer Diameter Tolerance | 0~-0.2 | Remarks | With Center Hole |
Please check the type/dimensions/specifications of the part HQXL20 in the Roughing End Mill (Extra Long Flute Length) HQXL□□(×□□□) series.
Part Number |
---|
HQXL25X125 |
HQXL25X150 |
HQXL30X125 |
HQXL30X150 |
HQXL35X125 |
HQXL35X150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,926.00 | 1 Piece(s) | 40 Day(s) | 25 | 125 | 5 | 25 | 215 | 0~-0.013 | ||
฿ 12,767.00 | 1 Piece(s) | 40 Day(s) | 25 | 150 | 5 | 25 | 240 | 0~-0.013 | ||
฿ 12,480.00 | 1 Piece(s) | 40 Day(s) | 30 | 125 | 6 | 25 | 215 | 0~-0.013 | ||
฿ 15,010.00 | 1 Piece(s) | 40 Day(s) | 30 | 150 | 6 | 25 | 240 | 0~-0.013 | ||
฿ 18,000.00 | 1 Piece(s) | 40 Day(s) | 35 | 125 | 6 | 32 | 225 | 0~-0.016 | ||
฿ 22,084.00 | 1 Piece(s) | 40 Day(s) | 35 | 150 | 6 | 32 | 250 | 0~-0.016 |
How can we improve?
How can we improve?