1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoch Pencil Long Neck Ball End Mill, EPBPX 2□□□-□□ (Part Number)

Epoch Pencil Long Neck Ball End Mill, EPBPX 2□□□-□□
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Epoch Pencil Long Neck Ball, number of flutes: 2 Pcs., "Tool Material": Carbide, "Coating": for Copper, "Coating Details": C Coating, "Helix Angle": Standard Helix (30 to 44°), "R Accuracy (µm)": ±20

 
Part Number
EPBPX2010-05
EPBPX2030-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Length Under Neck (ℓ2)
(mm)
Neck Diameter dn
(mm)
Outer Diameter Dc
(mm)
Link Length ℓs
(mm)
Neck Parallel Length
(mm)
Neck Length ℓ4
(mm)
Neck Length ℓ3
(mm)

฿ 11,220.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 0.51.5702.19174.7726875.23

฿ 12,253.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 1.53.5874.44360.864.582.589.14

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating C Coating Overall Length (L)(mm) 150 Link Diameter (Ds)(mm) 6
R Precision(μm) -0.02~0.02 Machining Application Curved Surface / Carving / R-Groove Torsion Availability Available
Neck Angle θ1(°) 30′ Neck Angle θ2(°) 20 Type A