1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch Hard Drill Bit EHSE□□.□-TH

HCT CARBIDE DRILL

Epoch Hard Drill Bit EHSE□□.□-TH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,617.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A TH coating is applied.
The TH coating improves the hardness and heat resistance of the film, enabling longer tool lifespan and more efficient cutting.
Eliminate troubles with ultra-fine grain tough cemented carbide with excellent wear resistance.
The double margins of the 4 guides and the high center thickness body prevent runout of the cutting edge during cutting.
The 20° helix angle and concave cutting edge discharge cutting chips.
With a chamfered edge, stress concentration in blind holes and hole bottom corners is alleviated.

 
Part Number
EHSE9.0-TH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,617.00

HCT CARBIDE DRILL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 9 Groove Length L(mm) 55 work material High-Hardness Steel
Tool Material Type Carbide Overall Length L(mm) 98 Shank Type Straight Link
Coating Y/N Included Coating Type ATH / TH / AT Coating With/without Oil Hole None
Point Angle(°) 140 Shank Diameter Ds(mm) 9 Thinning S-X type thinning
Details of Coating TH coat