1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoch SD (S-DLC) Deep Ball

Epoch SD (S-DLC) Deep Ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,948.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High chip-weld-resistance, suitable for processing aluminum alloys and copper. DLC coating.

 
Part Number
EPDB2020-16-SD
EPDB2020-24-SD
EPDB2040-32-SD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Link Diameter (Ds)
(mm)
Outer Diameter Dc
(mm)
Neck Diameter D1
(mm)
Interference Angle θκ
(°)
Actual Effective Under Neck Length for Inclined Angle 0.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 2°
(mm)

฿ 2,948.82

HCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.75516421.922.8817.9218.6119.1719.65

฿ 3,731.09

HCT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.76024421.922.0626.2627.1127.7728.75

฿ 5,358.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 237532643.91.6434.5635.536.48No Interference

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material Aluminum / Copper Number of flutes(sheet) 2
Coating SD Coating R Precision(μm) -0.005~0.005 Machining Application Curved Surface / Carving / R-Groove
Torsion Availability Available Neck R(mm) 10 Actual Effective Under Neck Length for Inclined Angle 3°(mm) No Interference