(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Features unequal division and irregular lead, which prevents chattering during high-speed high-efficiency processing.
Part Number |
---|
EPP4120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,160.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 12 | 26 | 12 | 100 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | C Coating | Machining Application | Flat Surface / Side Surface / Groove | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) |
Please check the type/dimensions/specifications of the part EPP4120 in the Epoch, Power Mill Regular Flute Length EPP4□□□ [Alteration Supported Product] series.
Part Number |
---|
EPP4060 |
EPP4070 |
EPP4080 |
EPP4130 |
EPP4140 |
EPP4150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,395.00 | 1 Piece(s) | 19 Day(s) | 6 | 13 | 6 | 60 | 0~-0.015 | ||
฿ 5,774.00 | 1 Piece(s) | 19 Day(s) | 7 | 16 | 8 | 70 | 0~-0.02 | ||
฿ 5,441.00 | 1 Piece(s) | 19 Day(s) | 8 | 19 | 8 | 75 | 0~-0.02 | ||
฿ 10,809.00 | 1 Piece(s) | 19 Day(s) | 13 | 26 | 12 | 100 | 0~-0.02 | ||
฿ 16,498.00 | 1 Piece(s) | 19 Day(s) | 14 | 26 | 16 | 110 | 0~-0.02 | ||
฿ 17,553.00 | 1 Piece(s) | 19 Day(s) | 15 | 26 | 16 | 110 | 0~-0.02 |
How can we improve?
How can we improve?