(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Super high efficiency. Alpha high-feed radius mill, 3-corner specifications added. New JP4020 grade exhibiting excellent performance for machining difficult-to-machine die cast mold materials.
Part Number |
---|
ASRTL3025R-2 |
ASRTL3028R-2 |
ASRTL4032R-2 |
ASRTL4035R-2 |
ASRTL4040R-3 |
ASRTS3025R-2 |
ASRTS3028R-2 |
ASRTS4032R-2 |
ASRTS4035R-2 |
ASRTS4040R-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Detail Type | Shape | Usable Insert | Dimension Shank Length ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,238.00 ฿ 16,778.96 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 25 | 200 | 25 | 120 | Long | Fig1 | WDNW09T320$WDNT09T320 | 80 | ||
฿ 18,841.00 ฿ 17,333.72 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 28 | 200 | 25 | 40 | Long | Fig2 | WDNW09T320$WDNT09T320 | 160 | ||
฿ 18,841.00 ฿ 17,333.72 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 32 | 200 | 32 | 120 | Long | Fig1 | WDNW120420(Z)$WDNT120420 | 80 | ||
฿ 18,841.00 ฿ 17,333.72 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 35 | 200 | 32 | 50 | Long | Fig2 | WDNW120420(Z)$WDNT120420 | 150 | ||
฿ 27,148.00 ฿ 24,976.16 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 40 | 250 | 32 | 50 | Long | Fig2 | WDNW120420(Z)$WDNT120420 | 200 | ||
฿ 16,612.00 ฿ 15,283.04 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 25 | 140 | 25 | 60 | Regular | Fig1 | WDNW09T320$WDNT09T320 | 80 | ||
฿ 17,869.00 ฿ 16,439.48 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 28 | 140 | 25 | 40 | Regular | Fig2 | WDNW09T320$WDNT09T320 | 100 | ||
฿ 17,869.00 ฿ 16,439.48 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 32 | 150 | 32 | 70 | Regular | Fig1 | WDNW120420(Z)$WDNT120420 | 80 | ||
฿ 17,869.00 ฿ 16,439.48 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 35 | 150 | 32 | 50 | Regular | Fig2 | WDNW120420(Z)$WDNT120420 | 100 | ||
฿ 20,419.00 ฿ 11,461.18 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 40 | 150 | 32 | 50 | Regular | Fig2 | WDNW120420(Z)$WDNT120420 | 100 |
Loading...
Machining Application | Flat Surface / Groove | Mounting Method | Handle Type | Finish category | Finish Processing |
---|---|---|---|---|---|
Maximum Cutting Depth (Ad)(mm) | 2 |
How can we improve?
How can we improve?