(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide efficiency. Alpha high-feed radius mill, 3-corner specifications added. New JP4020 grade exhibiting excellent performance for machining difficult-to-machine die cast mold materials.
Part Number |
---|
ASRTM3025R-2 |
ASRTM3028R-2 |
ASRTM3030R-3 |
ASRTM3032R-3 |
ASRTM3035R-3 |
ASRTM3040R-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Underneck length (ℓ1) (mm) | Dimension φDb (mm) | Dimension φD2 (mm) | Size L2 (mm) | Dimension C (mm) | Size E (mm) | Size L1 (mm) | Dimension M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,612.00 ฿ 15,283.04 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 25 | 57 | 35 | 20.8 | 12.5 | 22 | 10 | 17 | 5.5 | M12 | ||
฿ 17,869.00 ฿ 16,439.48 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 28 | 57 | 35 | 23 | 12.5 | 22 | 10 | 17 | 5.5 | M12 | ||
฿ 20,929.00 ฿ 19,254.68 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 30 | 63 | 40 | 28.8 | 17 | 23 | 12 | 22 | 6 | M16 | ||
฿ 20,929.00 ฿ 19,254.68 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 32 | 63 | 40 | 28.8 | 17 | 23 | 12 | 22 | 6 | M16 | ||
฿ 20,929.00 ฿ 19,254.68 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 35 | 63 | 40 | 28.8 | 17 | 23 | 12 | 22 | 6 | M16 | ||
฿ 23,992.00 ฿ 22,072.64 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 40 | 63 | 40 | 28.8 | 17 | 23 | 12 | 22 | 6 | M16 |
Loading...
Machining Application | Flat Surface / Groove | Mounting Method | Center Ring Plug | Finish category | Finish Processing |
---|---|---|---|---|---|
Maximum Cutting Depth (Ad)(mm) | 2 | Detail Type | ASRT | Usable Insert | WDNW09T320 WDNT09T320 |
How can we improve?
How can we improve?