(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A cutter suitable for finishing processing for structural parts such as the bottom and side surfaces.
· Multi-flute specification for higher feed rate achieving efficient finishing processing.
· Vertical machining can also be used to apply cutting feed in the machine spindle direction.
Part Number |
---|
ASPVS2016R-2 |
ASPVS2020R-3 |
ASPVS2025R-4 |
ASPVS2030R-4 |
ASPVS2032R-5 |
ASPVS2035R-5 |
ASPVS2040R-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimension φD1 (mm) | Dimension ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,616.00 ฿ 13,446.72 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 16 | 100 | 16 | 30 | 14.5 | 70 | ||
฿ 18,841.00 ฿ 17,333.72 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 20 | 110 | 20 | 30 | 18 | 80 | ||
฿ 22,738.00 ฿ 20,918.96 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 25 | 120 | 25 | 40 | 23 | 80 | ||
฿ 23,992.00 ฿ 22,072.64 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 30 | 150 | 32 | 50 | 28 | 100 | ||
฿ 27,056.00 ฿ 24,891.52 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 32 | 150 | 32 | 50 | 30 | 100 | ||
฿ 27,056.00 ฿ 24,891.52 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 35 | 150 | 32 | 50 | 31 | 100 | ||
฿ 31,135.00 ฿ 28,644.20 | HCT MILLING TOOL | 1 Piece(s) | 40 Day(s) | 40 | 170 | 32 | 50 | 31 | 120 |
Loading...
Machining Application | Flat Surface / Side Surface / Groove | Mounting Method | Handle Type | Finish category | Finish Processing |
---|---|---|---|---|---|
Maximum Cutting Depth (Ad)(mm) | 3 | Usable Insert | MPHW0603○○ZEL MPHW06030○ZEL-○○ MPHW0603○○ZFL MPNW0603○○ZEL |
How can we improve?
How can we improve?