(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]It can be used for side milling, semi-finishing and finishing. [Features]Cobalt high-speed steel with abrasion resistance and high hardness is used.
Part Number |
---|
4NKLC3 |
4NKLC4 |
4NKLC5 |
4NKLC6 |
4NKLC7 |
4NKLC8 |
4NKLC9 |
4NKLC10 |
4NKLC11 |
4NKLC12 |
4NKLC13 |
4NKLC14 |
4NKLC15 |
4NKLC16 |
4NKLC17 |
4NKLC18 |
4NKLC19 |
4NKLC20 |
4NKLC22 |
4NKLC24 |
4NKLC25 |
4NKLC26 |
4NKLC28 |
4NKLC30 |
4NKLC32 |
4NKLC35 |
4NKLC40X32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 960.17 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 3 | 15 | 6 | 60 | 0~-0.012 | ||
฿ 1,433.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 20 Day(s) | 4 | 20 | 6 | 65 | 0~-0.012 | ||
฿ 960.17 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 5 | 25 | 6 | 70 | 0~-0.012 | ||
฿ 979.69 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 25 | 6 | 70 | 0~-0.012 | ||
฿ 1,087.76 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 7 | 35 | 8 | 85 | 0~-0.015 | ||
฿ 1,087.76 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 35 | 8 | 85 | 0~-0.015 | ||
฿ 1,206.28 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 9 | 45 | 10 | 100 | 0~-0.015 | ||
฿ 1,250.21 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 45 | 10 | 100 | 0~-0.015 | ||
฿ 1,496.32 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 11 | 55 | 12 | 120 | 0~-0.018 | ||
฿ 1,496.32 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 55 | 12 | 120 | 0~-0.018 | ||
฿ 2,127.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 13 | 55 | 12 | 120 | 0~-0.018 | ||
฿ 2,127.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 14 | 55 | 16 | 125 | 0~-0.018 | ||
฿ 2,347.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 15 | 65 | 16 | 135 | 0~-0.018 | ||
฿ 2,624.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 65 | 16 | 135 | 0~-0.018 | ||
฿ 3,199.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 17 | 65 | 16 | 135 | 0~-0.018 | ||
฿ 3,199.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 18 | 65 | 16 | 135 | 0~-0.018 | ||
฿ 3,677.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 19 | 75 | 20 | 155 | 0~-0.021 | ||
฿ 3,677.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 75 | 20 | 155 | 0~-0.021 | ||
฿ 4,899.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 22 | 75 | 20 | 155 | 0~-0.021 | ||
฿ 6,039.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 24 | 90 | 25 | 180 | 0~-0.021 | ||
฿ 6,039.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 25 | 90 | 25 | 180 | 0~-0.021 | ||
฿ 6,557.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 26 | 90 | 25 | 180 | 0~-0.021 | ||
฿ 7,761.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 28 | 90 | 25 | 180 | 0~-0.021 | ||
฿ 9,374.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 30 | 90 | 25 | 180 | 0~-0.021 | ||
฿ 11,503.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 32 | 95 | 32 | 195 | 0~-0.025 | ||
฿ 14,319.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 35 | 100 | 32 | 200 | 0~-0.025 | ||
฿ 19,841.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 40 | 110 | 32 | 210 | 0~-0.025 |
Loading...
work material | General Steel / Stainless Steel / Aluminum / Titanium | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Machining Application | Side Surface | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Base Blade Y/N | Included | Outer Diameter Tolerance | 0.03~0 |
How can we improve?
How can we improve?