1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ESM End Mill, 2-Flute / Short Flute Length 2ESMS□□.□ (2ESMS2)

HCT SOLID HSS END MILLS

ESM End Mill, 2-Flute / Short Flute Length 2ESMS□□.□ (2ESMS2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for side milling, counterbore milling, grooving, roughing, semi-finishing, and finishing. [Features]Powder metal high-speed steel with excellent abrasion resistance and toughness is used.

 
Part Number
2ESMS2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter

฿ 1,274.61

HCT SOLID HSS END MILLS 1 Piece(s) 40 Day(s) 246500~-0.012

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powdered High-Speed Steel Machining Application Side Surface / Groove / Countersunk Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Base Blade Y/N Included Outer Diameter Tolerance 0~-0.03

Please check the type/dimensions/specifications of the part 2ESMS2 in the ESM End Mill, 2-Flute / Short Flute Length 2ESMS□□.□ series.

Products with similar specification

Part Number
2ESMS11
2ESMS12
2ESMS13
2ESMS2.5
2ESMS20
2ESMS3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter

฿ 1,957.00

1 Piece(s) 40 Day(s) 112212800~-0.018

฿ 1,957.00

1 Piece(s) 40 Day(s) 122212800~-0.018

฿ 2,583.00

1 Piece(s) 40 Day(s) 132512900~-0.018

฿ 1,256.47

1 Piece(s) 40 Day(s) 2.556500~-0.012

฿ 4,453.00

1 Piece(s) 40 Day(s) 2040201200~-0.021

฿ 1,096.83

1 Piece(s) 40 Day(s) 376500~-0.012