(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]It can be used for side milling and roughing. [Features]Cobalt high-speed steel with abrasion resistance and high hardness is used.
Part Number |
---|
RQL10-AT |
RQL12-AT |
RQL16-AT |
RQL18-AT |
RQL20-AT |
RQL25-AT |
RQL30-AT |
RQL35-AT |
RQL40-AT |
RQL50-AT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Outer Diameter Tolerance | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,187.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 45 | 4 | 10 | 100 | 0~-0.1 | 0~-0.009 | ||
฿ 5,383.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 55 | 4 | 12 | 110 | 0~-0.1 | 0~-0.011 | ||
฿ 6,729.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 65 | 4 | 16 | 125 | 0~-0.15 | 0~-0.011 | ||
฿ 7,130.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 18 | 65 | 4 | 16 | 125 | 0~-0.2 | 0~-0.011 | ||
฿ 7,936.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 75 | 4 | 20 | 140 | 0~-0.2 | 0~-0.013 | ||
฿ 10,984.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 25 | 90 | 5 | 25 | 165 | 0~-0.2 | 0~-0.013 | ||
฿ 14,951.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 30 | 90 | 6 | 25 | 165 | 0~-0.2 | 0~-0.013 | ||
฿ 21,334.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 35 | 110 | 6 | 32 | 190 | 0~-0.2 | 0~-0.016 | ||
฿ 29,041.00 ฿ 27,103.97 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 40 | 125 | 6 | 32 | 205 | 0~-0.2 | 0~-0.016 | ||
฿ 47,501.00 ฿ 44,332.68 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 50 | 150 | 6 | 42 | 255 | 0~-0.2 | 0~-0.016 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium | Blade shape type | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Machining Application | Side Surface | Coating | ATH/TH/AT Coating | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Base Blade Y/N | Included | Remarks | With Center Hole | Details of Coating | AT Coating |
How can we improve?
How can we improve?