(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.
Carbide square end mill capable of grooving and side machining with 4 flutes.
[Features]
· The product has a long lifespan even in sharp corners since the product uses ultra-fine-grained cemented carbide with both abrasion-resistance and toughness.
Part Number |
---|
EPP4040-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,972.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 10 Day(s) | 4 | 11 | 6 | 60 | 0~-0.015 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | ATH/TH/AT Coating | Machining Application | Flat Surface / Side Surface / Groove | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) | Details of Coating | TH coat |
Please check the type/dimensions/specifications of the part EPP4040-TH in the Epoch TH Power Mill (Square) EPPM4□□□TH [Alteration Supported Product] series.
Part Number |
---|
EPP4030-TH |
EPP4050-TH |
EPP4060-TH |
EPP4070-TH |
EPP4080-TH |
EPP4090-TH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,787.00 | 1 Piece(s) | 10 Day(s) | 3 | 8 | 6 | 60 | 0~-0.015 | ||
฿ 4,434.00 | 1 Piece(s) | 10 Day(s) | 5 | 13 | 6 | 60 | 0~-0.015 | ||
฿ 4,858.00 | 1 Piece(s) | 19 Day(s) | 6 | 13 | 6 | 60 | 0~-0.015 | ||
฿ 6,386.00 | 1 Piece(s) | 19 Day(s) | 7 | 16 | 8 | 70 | 0~-0.02 | ||
฿ 5,944.00 | 1 Piece(s) | 15 Day(s) | 8 | 19 | 8 | 75 | 0~-0.02 | ||
฿ 8,163.00 | 1 Piece(s) | 19 Day(s) | 9 | 19 | 10 | 80 | 0~-0.02 |
How can we improve?
How can we improve?