(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.
Ideal for rough and medium finishing from steel to stainless steel. Cutting-resistance is low, and high efficiency machining is possible even with BT30 machines.
Part Number |
---|
CEPL4050-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,108.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 5 | 25 | 4 | 6 | 70 | 0~-0.015 | - |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Type | High Helical | Coating | ATH/TH/AT Coating |
---|---|---|---|---|---|
Machining Application | Side Surface | Blade tip shape | With Lead | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
Details of Coating | TH coat |
Please check the type/dimensions/specifications of the part CEPL4050-TH in the Epoch TH, Hard Long Flute Length CEPL□□□□-TH [Alteration Supported Product] series.
Part Number |
---|
CEPL4030-TH |
CEPL4040-TH |
CEPL6060-TH |
CEPL6070-TH |
CEPL6080-TH |
CEPL6090-TH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,095.00 | 1 Piece(s) | 40 Day(s) | 3 | 15 | 4 | 6 | 60 | 0~-0.015 | - | ||
฿ 6,364.00 | 1 Piece(s) | 40 Day(s) | 4 | 20 | 4 | 6 | 65 | 0~-0.015 | - | ||
฿ 8,606.00 | 1 Piece(s) | 40 Day(s) | 6 | 25 | 6 | 6 | 70 | 0~-0.015 | - | ||
฿ 9,714.00 | 1 Piece(s) | 40 Day(s) | 7 | 35 | 6 | 8 | 90 | 0~-0.02 | - | ||
฿ 10,825.00 | 1 Piece(s) | 40 Day(s) | 8 | 35 | 6 | 8 | 90 | 0~-0.02 | - | ||
฿ 12,493.00 | 1 Piece(s) | 40 Day(s) | 9 | 45 | 6 | 10 | 100 | 0~-0.02 | - |
How can we improve?
How can we improve?