(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AT coated.
[Features]
· Square (radius) end mills for machining high hardness materials.
work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Machining Application | Side Surface / Groove / Countersunk | Coating | ATH/TH/AT Coating |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Base Blade Y/N | Included | Outer Diameter Tolerance | 0~-0.03 |
Details of Coating | AT Coating |
Please check the type/dimensions/specifications of the part 2NER3-AT in the AT Coated NE End Mill 2-Flute / Regular Flute Length series.
Part Number |
---|
2NER11-AT |
2NER12-AT |
2NER13-AT |
2NER3.5-AT |
2NER30-AT |
2NER31-AT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|
฿ 1,973.00 | 1 Piece(s) | 40 Day(s) | 11 | 30 | 12 | 95 | 0~-0.011 | ||
฿ 1,973.00 | 1 Piece(s) | 40 Day(s) | 12 | 30 | 12 | 95 | 0~-0.011 | ||
฿ 2,451.00 | 1 Piece(s) | 40 Day(s) | 13 | 35 | 12 | 100 | 0~-0.011 | ||
฿ 1,099.85 | 1 Piece(s) | 40 Day(s) | 3.5 | 12 | 6 | 60 | 0~-0.008 | ||
฿ 9,201.00 | 1 Piece(s) | 40 Day(s) | 30 | 55 | 25 | 145 | 0~-0.013 | ||
฿ 11,271.00 | 1 Piece(s) | 40 Day(s) | 31 | 60 | 32 | 160 | 0~-0.016 |
How can we improve?
How can we improve?