(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Infinity coating has been adopted for the original deep rib end mill. Neck relief type suitable for narrow deep processing.
Part Number |
---|
MHR230-0.6-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) | Manufacturer Code | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,163.47 | END MILL_MHR230 | 1 Piece(s) | 15 Day(s) | - | 0.6 | 0.9 | 4 | 50 | 18 | 18.86 | 19.71 | 20.63 | 21.65 | 24.01 | 0.56 | 12 | 08-00200-06180 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long Neck Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part MHR230-0.6-18 in the MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing) series.
Part Number |
---|
MHR230-0.1-1 |
MHR230-0.15-0.3 |
MHR230-0.15-0.5 |
MHR230-0.6-2 |
MHR230-0.6-3 |
MHR230-0.6-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) | Manufacturer Code | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,578.23 | 1 Piece(s) | 15 Day(s) | - | 0.1 | 0.15 | 4 | 45 | 1 | 1.07 | 1.12 | 1.18 | 1.23 | 1.37 | 0.085 | 12 | 08-00200-01010 | 0~-0.01 | ||
฿ 2,468.62 | 1 Piece(s) | 15 Day(s) | - | 0.15 | 0.2 | 4 | 45 | 0.3 | 0.36 | 0.38 | 0.40 | 0.42 | 0.46 | 0.13 | 12 | 08-00200-01503 | 0~-0.01 | ||
฿ 2,690.54 | 1 Piece(s) | 15 Day(s) | - | 0.15 | 0.2 | 4 | 45 | 0.5 | 0.57 | 0.60 | 0.62 | 0.66 | 0.73 | 0.13 | 12 | 08-00200-01505 | 0~-0.01 | ||
฿ 849.85 | 1 Piece(s) | 19 Day(s) | - | 0.6 | 0.9 | 4 | 45 | 2 | 2.18 | 2.28 | 2.38 | 2.50 | 2.77 | 0.56 | 12 | 08-00200-06020 | 0~-0.02 | ||
฿ 849.85 | 1 Piece(s) | 19 Day(s) | - | 0.6 | 0.9 | 4 | 45 | 3 | 3.22 | 3.37 | 3.52 | 3.70 | 4.10 | 0.56 | 12 | 08-00200-06030 | 0~-0.02 | ||
฿ 854.36 | 1 Piece(s) | 10 Day(s) | - | 0.6 | 0.9 | 4 | 45 | 4 | 4.26 | 4.46 | 4.66 | 4.89 | 5.43 | 0.56 | 12 | 08-00200-06040 | 0~-0.02 |
How can we improve?
How can we improve?