1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MSEM230 MUGEN-COATING 2-Flute Medium End Mill

MSEM230 MUGEN-COATING 2-Flute Medium End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,248.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The blade length is 4x the blade diameter and the torsion angle is 30°

 
Part Number
MSEM230-0.5
MSEM230-0.6
MSEM230-0.8
MSEM230-1
MSEM230-1.5
MSEM230-2
MSEM230-2.5
MSEM230-3
MSEM230-4
MSEM230-5
MSEM230-6
MSEM230-8
MSEM230-10
MSEM230-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

฿ 1,386.75

END MILL_MSEM230 1 Piece(s) 15 Day(s) 0.52450908-00101-00050

฿ 1,386.75

END MILL_MSEM230 1 Piece(s) 15 Day(s) 0.62.4450908-00101-00060

฿ 1,386.75

END MILL_MSEM230 1 Piece(s) 15 Day(s) 0.83.2450908-00101-00080

฿ 1,248.05

END MILL_MSEM230 1 Piece(s) 15 Day(s) 14450908-00101-00100

฿ 1,248.05

END MILL_MSEM230 1 Piece(s) 15 Day(s) 1.56450908-00101-00150

฿ 1,248.05

END MILL_MSEM230 1 Piece(s) 15 Day(s) 28450908-00101-00200

฿ 1,248.05

END MILL_MSEM230 1 Piece(s) 15 Day(s) 2.510450908-00101-00250

฿ 1,580.93

END MILL_MSEM230 1 Piece(s) 19 Day(s) 312655908-00101-00300

฿ 1,691.89

END MILL_MSEM230 1 Piece(s) 15 Day(s) 416660908-00101-00400

฿ 1,913.82

END MILL_MSEM230 1 Piece(s) 19 Day(s) 520665908-00101-00500

฿ 1,941.55

END MILL_MSEM230 1 Piece(s) Same day 624675-08-00101-00600

฿ 3,770.57

END MILL_MSEM230 1 Piece(s) 15 Day(s) 832890-08-00101-00800

฿ 3,911.12

END MILL_MSEM230 1 Piece(s) Same day 104010100-08-00101-01000

฿ 7,136.34

END MILL_MSEM230 1 Piece(s) 19 Day(s) 124812110-08-00101-01200

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02