1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RSE230 End Mill for Resin Clear Cut

RSE230 End Mill for Resin Clear Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 909.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3x, 5x and 10x blade length, ultra long neck, same diameter type - selectable according to machining shape.

 
Part Number
RSE230-0.1-0.3
RSE230-0.1-0.3-0.8
RSE230-0.1-0.3-1
RSE230-0.2-0.6
RSE230-0.2-0.6-1
RSE230-0.2-0.6-1.5
RSE230-0.2-0.6-2
RSE230-0.2-1
RSE230-0.3-0.9
RSE230-0.3-0.9-1.5
RSE230-0.3-0.9-2
RSE230-0.3-0.9-2.5
RSE230-0.3-0.9-3
RSE230-0.3-1.5
RSE230-0.3-2
RSE230-0.4-1.2
RSE230-0.4-1.2-2
RSE230-0.4-1.2-2.5
RSE230-0.4-1.2-3
RSE230-0.4-1.2-4
RSE230-0.4-1.2-5
RSE230-0.4-2
RSE230-0.4-3
RSE230-0.5-1.5
RSE230-0.5-1.5-3
RSE230-0.5-1.5-4
RSE230-0.5-1.5-6
RSE230-0.5-1.5-8
RSE230-0.5-1.5-10
RSE230-0.5-1.5-12
RSE230-0.5-1.5-15
RSE230-0.5-1.5-20
RSE230-0.5-2.5
RSE230-0.5-5
RSE230-0.6-1.8
RSE230-0.6-1.8-4
RSE230-0.6-1.8-6
RSE230-0.6-1.8-8
RSE230-0.6-1.8-10
RSE230-0.6-1.8-12
RSE230-0.6-3
RSE230-0.6-4
RSE230-0.8-2.4
RSE230-0.8-2.4-6
RSE230-0.8-2.4-8
RSE230-0.8-2.4-10
RSE230-0.8-2.4-12
RSE230-0.8-2.4-16
RSE230-0.8-4
RSE230-0.8-6
RSE230-0.15-0.45
RSE230-0.15-0.45-1
RSE230-0.15-0.45-1.5
RSE230-1-3
RSE230-1-3-6
RSE230-1-3-8
RSE230-1-3-10
RSE230-1-3-12
RSE230-1-3-15
RSE230-1-3-20
RSE230-1-3-25
RSE230-1-3-30
RSE230-1-3-35
RSE230-1-5
RSE230-1-7.5
RSE230-1-10
RSE230-1.5-4.5
RSE230-1.5-4.5-10
RSE230-1.5-4.5-12
RSE230-1.5-4.5-15
RSE230-1.5-4.5-18
RSE230-1.5-4.5-23
RSE230-1.5-4.5-30
RSE230-1.5-4.5-38
RSE230-1.5-4.5-45
RSE230-1.5-4.5-53
RSE230-1.5-7.5
RSE230-1.5-15
RSE230-2-6
RSE230-2-6-12
RSE230-2-6-15
RSE230-2-6-20
RSE230-2-6-24
RSE230-2-6-30
RSE230-2-6-40
RSE230-2-6-50
RSE230-2-6-60
RSE230-2-6-70
RSE230-2-10
RSE230-2-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Shape

฿ 1,997.04

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.10.3445--901-00644-00100Full Blade Long Type

฿ 2,385.40

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.10.34450.80.0851201-00644-00108Long neck type

฿ 3,106.65

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.10.344510.0851201-00644-00110Long neck type

฿ 1,747.38

END MILL_RSE230 1 Piece(s) 19 Day(s) 0.20.6445--901-00644-00200Full Blade Long Type

฿ 2,108.00

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.20.644510.181201-00644-00203Long neck type

฿ 2,551.84

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.20.64451.50.181201-00644-00204Long neck type

฿ 3,384.05

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.20.644520.181201-00644-00202Long neck type

฿ 1,997.04

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.21445--1001-00644-00201Full Blade Long Type

฿ 1,553.20

END MILL_RSE230 1 Piece(s) Same day 0.30.9445--901-00644-00300Full Blade Long Type

฿ 1,858.34

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 0.30.94451.50.281201-00644-00304Long neck type

฿ 2,052.51

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.30.944520.281201-00644-00305Long neck type

฿ 2,496.37

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.30.94452.50.281201-00644-00306Long neck type

฿ 3,245.34

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.30.944530.281201-00644-00303Long neck type

฿ 1,733.92

END MILL_RSE230 1 Piece(s) 19 Day(s) 0.31.5445--901-00644-00301Full Blade Long Type

฿ 1,913.82

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.32445--901-00644-00302Full Blade Long Type

฿ 1,691.89

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.41.2445--901-00644-00400Full Blade Long Type

฿ 1,775.12

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.41.244520.371201-00644-00403Long neck type

฿ 1,775.12

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.41.24452.50.371201-00644-00406Long neck type

฿ 1,775.12

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.41.244530.371201-00644-00407Long neck type

฿ 1,941.55

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.41.244540.371201-00644-00404Long neck type

฿ 2,135.74

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.41.244550.371201-00644-00405Long neck type

฿ 1,997.04

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.42445--1001-00644-00401Full Blade Long Type

฿ 2,274.44

END MILL_RSE230 1 Piece(s) 5 Day(s) 0.43445--901-00644-00402Full Blade Long Type

฿ 1,164.83

END MILL_RSE230 1 Piece(s) 19 Day(s) 0.51.5445--901-00644-00500Full Blade Long Type

฿ 1,220.31

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.51.544530.461201-00644-00503Long neck type

฿ 1,183.65

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.51.544540.461201-00644-00504Long neck type

฿ 1,183.65

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.51.544560.461201-00644-00506Long neck type

฿ 1,858.34

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.51.545080.461201-00644-00508Long neck type

฿ 2,274.44

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.51.5450100.461201-00644-00510Long neck type

฿ 2,413.14

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.51.5450120.461201-00644-00512Long neck type

฿ 2,551.84

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.51.5450150.461201-00644-00515Long neck type

฿ 2,967.95

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.51.5450200.461201-00644-00520Long neck type

฿ 1,355.09

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.52.5445--901-00644-00501Full Blade Long Type

฿ 1,719.63

END MILL_RSE230 1 Piece(s) 19 Day(s) 0.55445--901-00644-00502Full Blade Long Type

฿ 1,331.28

END MILL_RSE230 1 Piece(s) 19 Day(s) 0.61.8445--901-00644-00600Full Blade Long Type

฿ 1,359.01

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.61.844540.561201-00644-00604Long neck type

฿ 1,442.24

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.61.844560.561201-00644-00606Long neck type

฿ 2,052.51

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.61.845080.561201-00644-00608Long neck type

฿ 2,218.96

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.61.8450100.561201-00644-00610Long neck type

฿ 2,413.14

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.61.8450120.561201-00644-00612Long neck type

฿ 1,608.67

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.63445--901-00644-00601Full Blade Long Type

฿ 1,719.63

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.64445--901-00644-00602Full Blade Long Type

฿ 1,331.28

END MILL_RSE230 1 Piece(s) Same day 0.82.4445--901-00644-00800Full Blade Long Type

฿ 1,359.01

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.82.444560.761201-00644-00806Long neck type

฿ 1,414.50

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.82.445080.761201-00644-00808Long neck type

฿ 1,553.20

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.82.4450100.761201-00644-00810Long neck type

฿ 1,691.89

END MILL_RSE230 1 Piece(s) 15 Day(s) 0.82.4450120.761201-00644-00812Long neck type

฿ 1,830.59

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.82.4460160.761201-00644-00816Long neck type

฿ 1,608.67

END MILL_RSE230 1 Piece(s) 19 Day(s) 0.84445--901-00644-00801Full Blade Long Type

฿ 1,719.63

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.86445--901-00644-00802Full Blade Long Type

฿ 1,830.59

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.150.45445--901-00644-00150Full Blade Long Type

฿ 2,274.44

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.150.4544510.131201-00644-00151Long neck type

฿ 2,829.25

END MILL_RSE230 1 Piece(s) 20 Day(s) 0.150.454451.50.131201-00644-00152Long neck type

฿ 909.99

END MILL_RSE230 1 Piece(s) 19 Day(s) 13445--901-00644-01000Full Blade Long Type

฿ 1,021.26

END MILL_RSE230 1 Piece(s) 19 Day(s) 1345060.951201-00644-01006Long neck type

฿ 1,016.75

END MILL_RSE230 1 Piece(s) 20 Day(s) 1345080.951201-00644-01008Long neck type

฿ 1,183.65

END MILL_RSE230 1 Piece(s) 19 Day(s) 13450100.951201-00644-01010Long neck type

฿ 1,220.31

END MILL_RSE230 1 Piece(s) 15 Day(s) 13450120.951201-00644-01012Long neck type

฿ 1,220.31

END MILL_RSE230 1 Piece(s) 15 Day(s) 13460150.951201-00644-01015Long neck type

฿ 1,442.24

END MILL_RSE230 1 Piece(s) 19 Day(s) 13460200.951201-00644-01020Long neck type

฿ 1,719.63

END MILL_RSE230 1 Piece(s) 19 Day(s) 13470250.951201-00644-01025Long neck type

฿ 2,135.74

END MILL_RSE230 1 Piece(s) 19 Day(s) 13470300.951201-00644-01030Long neck type

฿ 2,829.25

END MILL_RSE230 1 Piece(s) 15 Day(s) 13480350.951201-00644-01035Long neck type

฿ 1,132.52

END MILL_RSE230 1 Piece(s) 15 Day(s) 15450--901-00644-01001Full Blade Long Type

฿ 1,331.28

END MILL_RSE230 1 Piece(s) 20 Day(s) 17.5450--901-00644-01003Full Blade Long Type

฿ 2,163.47

END MILL_RSE230 1 Piece(s) 19 Day(s) 110450--901-00644-01002Full Blade Long Type

฿ 993.44

END MILL_RSE230 1 Piece(s) 19 Day(s) 1.54.5445--901-00644-01500Full Blade Long Type

฿ 1,072.38

END MILL_RSE230 1 Piece(s) 20 Day(s) 1.54.5450101.451201-00644-01510Long neck type

฿ 1,072.38

END MILL_RSE230 1 Piece(s) 20 Day(s) 1.54.5450121.451201-00644-01512Long neck type

฿ 1,248.05

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.54.5460151.451201-00644-01515Long neck type

฿ 1,248.05

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.54.5460181.451201-00644-01518Long neck type

฿ 1,664.16

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.54.5470231.451201-00644-01523Long neck type

฿ 1,997.04

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.54.5470301.451201-00644-01530Long neck type

฿ 2,413.14

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.54.5480381.451201-00644-01538Long neck type

฿ 2,829.25

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.54.5490451.451201-00644-01545Long neck type

฿ 3,106.65

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.54.5490531.451201-00644-01553Long neck type

฿ 1,220.31

END MILL_RSE230 1 Piece(s) 15 Day(s) 1.57.5450--901-00644-01501Full Blade Long Type

฿ 2,218.96

END MILL_RSE230 1 Piece(s) 19 Day(s) 1.515460--901-00644-01502Full Blade Long Type

฿ 993.44

END MILL_RSE230 1 Piece(s) 19 Day(s) 26450--901-00644-02000Full Blade Long Type

฿ 1,109.35

END MILL_RSE230 1 Piece(s) 20 Day(s) 26460121.941201-00644-02012Long neck type

฿ 1,109.35

END MILL_RSE230 1 Piece(s) 20 Day(s) 26460151.941201-00644-02015Long neck type

฿ 1,188.15

END MILL_RSE230 1 Piece(s) 15 Day(s) 26460201.941201-00644-02020Long neck type

฿ 1,442.24

END MILL_RSE230 1 Piece(s) 19 Day(s) 26470241.941201-00644-02024Long neck type

฿ 1,438.50

END MILL_RSE230 1 Piece(s) 15 Day(s) 26480301.941201-00644-02030Long neck type

฿ 2,246.70

END MILL_RSE230 1 Piece(s) 19 Day(s) 26490401.941201-00644-02040Long neck type

฿ 2,773.76

END MILL_RSE230 1 Piece(s) 15 Day(s) 264110501.941201-00644-02050Long neck type

฿ 3,106.65

END MILL_RSE230 1 Piece(s) 15 Day(s) 264110601.941201-00644-02060Long neck type

฿ 3,384.05

END MILL_RSE230 1 Piece(s) 15 Day(s) 264110701.941201-00644-02070Long neck type

฿ 1,188.15

END MILL_RSE230 1 Piece(s) 15 Day(s) 210450--901-00644-02001Full Blade Long Type

฿ 1,886.08

END MILL_RSE230 1 Piece(s) 20 Day(s) 215460--901-00644-02003Full Blade Long Type

Loading...

Basic Information

work material Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02