1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MHRH430 4-Flute Long Neck End Mill for High-Hardness

MHRH430 4-Flute Long Neck End Mill for High-Hardness
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,428.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts premium Infinity coating to achieve longer life in machining of materials with high hardness. Also enhances machining accuracy.

 
Part Number
MHRH430-1-4
MHRH430-1-6
MHRH430-1-8
MHRH430-1-10
MHRH430-1.2-6
MHRH430-1.2-8
MHRH430-1.2-10
MHRH430-1.2-12
MHRH430-1.5-6
MHRH430-1.5-8
MHRH430-1.5-10
MHRH430-1.5-12
MHRH430-1.5-14
MHRH430-1.5-16
MHRH430-1.8-6
MHRH430-1.8-8
MHRH430-1.8-10
MHRH430-1.8-12
MHRH430-1.8-14
MHRH430-1.8-16
MHRH430-1.8-18
MHRH430-2-6
MHRH430-2-8
MHRH430-2-10
MHRH430-2-12
MHRH430-2-14
MHRH430-2-16
MHRH430-2-18
MHRH430-2-20
MHRH430-2.5-8
MHRH430-2.5-12
MHRH430-2.5-16
MHRH430-2.5-20
MHRH430-2.5-25
MHRH430-3-8
MHRH430-3-12
MHRH430-3-16
MHRH430-3-20
MHRH430-3-25
MHRH430-3-30
MHRH430-4-12
MHRH430-4-16
MHRH430-4-20
MHRH430-4-25
MHRH430-4-30
MHRH430-4-35
MHRH430-4-40
MHRH430-5-16
MHRH430-5-25
MHRH430-5-35
MHRH430-5-50
MHRH430-6-20
MHRH430-6-30
MHRH430-6-40
MHRH430-6-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Flute Diameter Tolerance
(mm)

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 10.845040.951208-00217-010040~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 10.845060.951208-00217-010060~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 10.845080.951208-00217-010080~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) Same day 10.8450100.951208-00217-010100~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.2145061.151208-00217-012060~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.2145081.151208-00217-012080~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.21450101.151208-00217-012100~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.21450121.151208-00217-012120~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.51.245061.451208-00217-015060~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.51.245081.451208-00217-015080~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.51.2450101.451208-00217-015100~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.51.2450121.451208-00217-015120~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.51.2450141.451208-00217-015140~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.51.2450161.451208-00217-015160~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.81.445061.741208-00217-018060~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.81.445081.741208-00217-018080~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.81.4450101.741208-00217-018100~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.81.4450121.741208-00217-018120~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.81.4450141.741208-00217-018140~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.81.4450161.741208-00217-018160~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 1.81.4450181.741208-00217-018180~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 21.645061.941208-00217-020060~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) Same day 21.645081.941208-00217-020080~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 21.6450101.941208-00217-020100~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) Same day 21.6450121.941208-00217-020120~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 21.6460141.941208-00217-020140~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 21.6460161.941208-00217-020160~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) Same day 21.6460181.941208-00217-020180~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 21.6460201.941208-00217-020200~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 2.5245082.41208-00217-025080~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 2.52450122.41208-00217-025120~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 2.52460162.41208-00217-025160~-0.02

฿ 1,428.36

END MILL_MHRH430 1 Piece(s) 19 Day(s) 2.52460202.41208-00217-025200~-0.02

฿ 1,525.46

END MILL_MHRH430 1 Piece(s) 19 Day(s) 2.52470252.41208-00217-025250~-0.02

฿ 1,997.04

END MILL_MHRH430 1 Piece(s) 19 Day(s) 34.565082.851208-00217-030080~-0.02

฿ 1,997.04

END MILL_MHRH430 1 Piece(s) 19 Day(s) 34.5650122.851208-00217-030120~-0.02

฿ 1,997.04

END MILL_MHRH430 1 Piece(s) 19 Day(s) 34.5660162.851208-00217-030160~-0.02

฿ 1,997.04

END MILL_MHRH430 1 Piece(s) 19 Day(s) 34.5660202.851208-00217-030200~-0.02

฿ 2,108.00

END MILL_MHRH430 1 Piece(s) 19 Day(s) 34.5670252.851208-00217-030250~-0.02

฿ 2,274.44

END MILL_MHRH430 1 Piece(s) 19 Day(s) 34.5670302.851208-00217-030300~-0.02

฿ 2,080.26

END MILL_MHRH430 1 Piece(s) 19 Day(s) 46650123.81208-00217-040120~-0.02

฿ 2,080.26

END MILL_MHRH430 1 Piece(s) 19 Day(s) 46660163.81208-00217-040160~-0.02

฿ 2,080.26

END MILL_MHRH430 1 Piece(s) 19 Day(s) 46660203.81208-00217-040200~-0.02

฿ 2,191.22

END MILL_MHRH430 1 Piece(s) 19 Day(s) 46670253.81208-00217-040250~-0.02

฿ 2,413.14

END MILL_MHRH430 1 Piece(s) 19 Day(s) 46670303.81208-00217-040300~-0.02

฿ 2,607.33

END MILL_MHRH430 1 Piece(s) 19 Day(s) 46680353.81208-00217-040350~-0.02

฿ 2,746.03

END MILL_MHRH430 1 Piece(s) 19 Day(s) 46690403.81208-00217-040400~-0.02

฿ 2,607.33

END MILL_MHRH430 1 Piece(s) 19 Day(s) 57.5660164.81208-00217-050160~-0.02

฿ 2,718.29

END MILL_MHRH430 1 Piece(s) 19 Day(s) 57.5670254.81208-00217-050250~-0.02

฿ 2,829.25

END MILL_MHRH430 1 Piece(s) 19 Day(s) 57.5680354.81208-00217-050350~-0.02

฿ 3,938.86

END MILL_MHRH430 1 Piece(s) 19 Day(s) 57.56110504.81208-00217-050500~-0.02

฿ 2,607.33

END MILL_MHRH430 1 Piece(s) 15 Day(s) 69680205.8-08-00217-06020-0.01~-0.03

฿ 2,718.29

END MILL_MHRH430 1 Piece(s) 19 Day(s) 69690305.8-08-00217-06030-0.01~-0.03

฿ 2,829.25

END MILL_MHRH430 1 Piece(s) 19 Day(s) 696100405.8-08-00217-06040-0.01~-0.03

฿ 3,938.86

END MILL_MHRH430 1 Piece(s) 15 Day(s) 696110505.8-08-00217-06050-0.01~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Long Neck Square
Coating For High Hardness (Silicone-Based) Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)