(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Work Material]
○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel
◎; copper, aluminum alloy, resin
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Single Angle (θ) (Degree) | Flute Length (l) (mm) | R Size (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Manufacturer Code | (d1) Large Point Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 10 | 0.5 | 4 | 50 | 01-00352-00501 | 1.17 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 10 | 0.5 | 4 | 50 | 01-00352-00502 | 1.33 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 10 | 0.5 | 4 | 50 | 01-00352-00503 | 1.5 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 10 | 0.5 | 4 | 50 | 01-00352-00504 | 1.66 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 10 | 0.5 | 4 | 50 | 01-00352-00505 | 2 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 10 | 0.5 | 4 | 50 | 01-00352-00506 | 2.33 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 10 | 0.5 | 4 | 50 | 01-00352-00507 | 2.67 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 10 | 0.5 | 4 | 50 | 01-00352-00508 | 3.34 | 7° | ||
฿ 6,447.54 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 10 | 0.5 | 4 | 50 | 01-00352-00509 | 4.37 | - | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 10 | 0.75 | 4 | 50 | 01-00352-00751 | 1.66 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 10 | 0.75 | 4 | 50 | 01-00352-00752 | 1.82 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 10 | 0.75 | 4 | 50 | 01-00352-00753 | 1.99 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 10 | 0.75 | 4 | 50 | 01-00352-00754 | 2.15 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 10 | 0.75 | 4 | 50 | 01-00352-00755 | 2.47 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 10 | 0.75 | 4 | 50 | 01-00352-00756 | 2.8 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 10 | 0.75 | 4 | 50 | 01-00352-00757 | 3.12 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 10 | 0.75 | 4 | 50 | 01-00352-00758 | 3.78 | 7° | ||
฿ 5,872.23 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 10 | 0.75 | 4 | 50 | 01-00352-00759 | 4.79 | - | ||
฿ 4,370.03 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 13 | 1 | 4 | 55 | 01-00352-01001 | 2.21 | 9° | ||
฿ 4,370.03 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 13 | 1 | 4 | 55 | 01-00352-01002 | 2.42 | 9° | ||
฿ 4,370.03 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 13 | 1 | 4 | 55 | 01-00352-01003 | 2.63 | 9° | ||
฿ 4,370.03 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 13 | 1 | 4 | 55 | 01-00352-01004 | 2.84 | 9° | ||
฿ 4,370.03 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 13 | 1 | 4 | 55 | 01-00352-01005 | 3.26 | 9° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 13 | 1 | 4 | 55 | 01-00352-01006 | 3.68 | 4° | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 13 | 1 | 4 | 55 | 01-00352-01007 | 4.11 | - | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 13 | 1 | 4 | 55 | 01-00352-01008 | 4.96 | - | ||
฿ 6,799.11 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 13 | 1 | 6 | 55 | 01-00352-01009 | 6.26 | - | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 20 | 1.5 | 4 | 60 | 01-00352-01501 | 3.32 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 20 | 1.5 | 4 | 60 | 01-00352-01502 | 3.65 | 9° | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 20 | 1.5 | 4 | 60 | 01-00352-01503 | 3.97 | - | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 20 | 1.5 | 4 | 60 | 01-00352-01504 | 4.29 | - | ||
฿ 5,169.07 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 20 | 1.5 | 4 | 60 | 01-00352-01505 | 4.94 | - | ||
฿ 5,488.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 20 | 1.5 | 6 | 60 | 01-00352-01506 | 5.6 | 4° | ||
฿ 6,127.92 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 20 | 1.5 | 6 | 65 | 01-00352-01507 | 6.25 | - | ||
฿ 6,127.92 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 20 | 1.5 | 8 | 65 | 01-00352-01508 | 7.57 | 7° | ||
฿ 7,374.42 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 20 | 1.5 | 10 | 70 | 01-00352-01509 | 9.57 | - | ||
฿ 5,296.91 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 15 | 1.25 | 4 | 55 | 01-00352-01251 | 2.74 | 9° | ||
฿ 5,296.91 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 15 | 1.25 | 4 | 55 | 01-00352-01252 | 2.98 | 9° | ||
฿ 5,296.91 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 15 | 1.25 | 4 | 55 | 01-00352-01253 | 3.22 | 9° | ||
฿ 5,296.91 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 15 | 1.25 | 4 | 55 | 01-00352-01254 | 3.46 | 9° | ||
฿ 5,296.91 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 15 | 1.25 | 4 | 55 | 01-00352-01255 | 3.94 | - | ||
฿ 5,296.91 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 15 | 1.25 | 4 | 55 | 01-00352-01256 | 4.43 | - | ||
฿ 5,552.62 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 15 | 1.25 | 4 | 55 | 01-00352-01257 | 4.92 | - | ||
฿ 5,552.62 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 15 | 1.25 | 6 | 55 | 01-00352-01258 | 5.9 | - | ||
฿ 7,374.42 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 15 | 1.25 | 6 | 55 | 01-00352-01259 | 7.39 | - | ||
฿ 5,424.77 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 25 | 2 | 4 | 60 | 01-00352-02001 | 4.4 | - | ||
฿ 5,424.77 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 25 | 2 | 4 | 60 | 01-00352-02002 | 4.8 | - | ||
฿ 5,424.77 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 25 | 2 | 6 | 60 | 01-00352-02003 | 5.21 | 9° | ||
฿ 5,424.77 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 25 | 2 | 6 | 60 | 01-00352-02004 | 5.61 | 2° | ||
฿ 5,712.42 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 25 | 2 | 6 | 60 | 01-00352-02005 | 6.42 | - | ||
฿ 6,447.54 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 25 | 2 | 8 | 65 | 01-00352-02006 | 7.23 | 4° | ||
฿ 7,150.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 25 | 2 | 8 | 65 | 01-00352-02007 | 8.04 | - | ||
฿ 9,164.27 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 25 | 2 | 10 | 70 | 01-00352-02008 | 9.68 | 7° | ||
฿ 12,296.51 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 25 | 2 | 12 | 70 | 01-00352-02009 | 12.17 | - | ||
฿ 5,808.31 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 30 | 2.5 | 6 | 65 | 01-00352-02501 | 5.48 | 9° | ||
฿ 5,808.31 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 30 | 2.5 | 6 | 65 | 01-00352-02502 | 5.96 | 1° | ||
฿ 6,127.92 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 30 | 2.5 | 6 | 65 | 01-00352-02503 | 6.44 | - | ||
฿ 6,127.92 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 30 | 2.5 | 6 | 65 | 01-00352-02504 | 6.92 | - | ||
฿ 7,374.42 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 30 | 2.5 | 8 | 70 | 01-00352-02505 | 7.89 | 3° | ||
฿ 9,164.27 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 30 | 2.5 | 8 | 75 | 01-00352-02506 | 8.86 | - | ||
฿ 10,410.77 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 30 | 2.5 | 10 | 80 | 01-00352-02507 | 9.83 | 5° | ||
฿ 12,264.54 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 30 | 2.5 | 12 | 85 | 01-00352-02508 | 11.79 | 7° | ||
฿ 16,835.05 ฿ 11,900.70 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 30 | 2.5 | 16 | 90 | 01-00352-02509 | 14.78 | 10° | ||
฿ 7,374.42 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 0.5 | 35 | 3 | 6 | 70 | 01-00352-03001 | 6.56 | - | ||
฿ 7,374.42 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 1 | 35 | 3 | 6 | 70 | 01-00352-03002 | 7.12 | - | ||
฿ 7,374.42 | END MILL_NTB-2 | 1 Piece(s) | 5 Day(s) | 1.5 | 35 | 3 | 6 | 70 | 01-00352-03003 | 7.68 | - | ||
฿ 8,045.62 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 2 | 35 | 3 | 8 | 80 | 01-00352-03004 | 8.24 | - | ||
฿ 10,474.69 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 3 | 35 | 3 | 8 | 85 | 01-00352-03005 | 9.36 | - | ||
฿ 11,689.23 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 4 | 35 | 3 | 10 | 90 | 01-00352-03006 | 10.49 | - | ||
฿ 15,940.12 ฿ 11,263.29 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 5 | 35 | 3 | 12 | 90 | 01-00352-03007 | 11.62 | 5° | ||
฿ 25,177.01 ฿ 17,810.22 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 7 | 35 | 3 | 12 | 95 | 01-00352-03008 | 13.9 | - | ||
฿ 36,171.79 ฿ 25,591.54 | END MILL_NTB-2 | 1 Piece(s) | 20 Day(s) | 10 | 35 | 3 | 16 | 100 | 01-00352-03009 | 17.38 | - |
Loading...
Type | Tapered Bore | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Torsion Angle(°) | Standard torsion (30-40°) |
How can we improve?
How can we improve?