1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Tapered End Mill NTE-2

Carbide Tapered End Mill NTE-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,123.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Work Material]
○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, copper
◎: aluminum alloy, resin

 
Part Number
NTE-2-0.5-0.5
NTE-2-0.5-1
NTE-2-0.5-1.5
NTE-2-0.5-2
NTE-2-0.5-2.5
NTE-2-0.5-3
NTE-2-0.5-5
NTE-2-0.5-10
NTE-2-0.5-15
NTE-2-0.6-0.5
NTE-2-0.6-1
NTE-2-0.6-1.5
NTE-2-0.6-2
NTE-2-0.6-2.5
NTE-2-0.6-3
NTE-2-0.7-0.5
NTE-2-0.7-1
NTE-2-0.7-1.5
NTE-2-0.7-2
NTE-2-0.7-2.5
NTE-2-0.7-3
NTE-2-0.8-0.5
NTE-2-0.8-1
NTE-2-0.8-1.5
NTE-2-0.8-2
NTE-2-0.8-2.5
NTE-2-0.8-3
NTE-2-0.9-0.5
NTE-2-0.9-1
NTE-2-0.9-1.5
NTE-2-0.9-2
NTE-2-0.9-2.5
NTE-2-0.9-3
NTE-2-1-0.5
NTE-2-1-1
NTE-2-1-1.5
NTE-2-1-2
NTE-2-1-2.5
NTE-2-1-3
NTE-2-1-5
NTE-2-1-10
NTE-2-1-15
NTE-2-1.5-0.5
NTE-2-1.5-1
NTE-2-1.5-1.5
NTE-2-1.5-2
NTE-2-1.5-2.5
NTE-2-1.5-3
NTE-2-1.5-5
NTE-2-1.5-10
NTE-2-1.5-15
NTE-2-1.5-20
NTE-2-2-0.5
NTE-2-2-1
NTE-2-2-1.5
NTE-2-2-2
NTE-2-2-2.5
NTE-2-2-3
NTE-2-2-5
NTE-2-2-10
NTE-2-2-15
NTE-2-2.5-0.5
NTE-2-2.5-1
NTE-2-2.5-1.5
NTE-2-2.5-2
NTE-2-2.5-2.5
NTE-2-2.5-3
NTE-2-2.5-5
NTE-2-3-10
NTE-2-3-15
NTE-2-3-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large Point Diameter
(mm)
(γ) Neck Angle
(°)

฿ 3,890.61

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.50.5233501-00312-000510.539

฿ 3,890.61

END MILL_NTE-2 1 Piece(s) 25 Day(s) 10.5233501-00312-000520.579

฿ 3,890.61

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.50.5233501-00312-000530.69

฿ 3,890.61

END MILL_NTE-2 1 Piece(s) 25 Day(s) 20.5233501-00312-000540.649

฿ 3,890.61

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.50.5233501-00312-000550.679

฿ 3,890.61

END MILL_NTE-2 1 Piece(s) 25 Day(s) 30.5233501-00312-000560.719

฿ 6,351.65

END MILL_NTE-2 1 Piece(s) 5 Day(s) 50.5233501-00313-000520.859

฿ 7,502.26

END MILL_NTE-2 1 Piece(s) 5 Day(s) 100.5233501-00313-000541.2110

฿ 8,972.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 150.5233501-00313-000551.5715

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.50.6233501-00312-000610.639

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 10.6233501-00312-000620.679

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.50.6233501-00312-000630.79

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 20.6233501-00312-000640.749

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.50.6233501-00312-000650.789

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 30.6233501-00312-000660.819

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.50.7233501-00312-000710.739

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 10.7233501-00312-000720.779

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.50.7233501-00312-000730.89

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 20.7233501-00312-000740.849

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.50.7233501-00312-000750.889

฿ 3,986.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 30.7233501-00312-000760.919

฿ 3,571.00

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.50.8333501-00312-000810.859

฿ 3,571.00

END MILL_NTE-2 1 Piece(s) 25 Day(s) 10.8333501-00312-000820.99

฿ 3,571.00

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.50.8333501-00312-000830.969

฿ 3,571.00

END MILL_NTE-2 1 Piece(s) 25 Day(s) 20.8333501-00312-000841.019

฿ 3,571.00

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.50.8333501-00312-000851.069

฿ 3,571.00

END MILL_NTE-2 1 Piece(s) 25 Day(s) 30.8333501-00312-000861.119

฿ 3,634.92

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.50.9333501-00312-000910.959

฿ 3,634.92

END MILL_NTE-2 1 Piece(s) 25 Day(s) 10.9333501-00312-0009219

฿ 3,634.92

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.50.9333501-00312-000931.069

฿ 3,634.92

END MILL_NTE-2 1 Piece(s) 25 Day(s) 20.9333501-00312-000941.119

฿ 3,634.92

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.50.9333501-00312-000951.169

฿ 3,634.92

END MILL_NTE-2 1 Piece(s) 25 Day(s) 30.9333501-00312-000961.219

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.51444501-00312-001011.079

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 25 Day(s) 11444501-00312-001021.149

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.51444501-00312-001031.219

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 25 Day(s) 21444501-00312-001041.289

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.51444501-00312-001051.359

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 25 Day(s) 31444501-00312-001061.429

฿ 4,849.45

END MILL_NTE-2 1 Piece(s) 25 Day(s) 51444501-00312-001071.79

฿ 5,169.07

END MILL_NTE-2 1 Piece(s) 20 Day(s) 101444501-00312-001082.4110

฿ 6,127.92

END MILL_NTE-2 1 Piece(s) 5 Day(s) 151464501-00313-001053.1415

฿ 3,187.46

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.51.5544501-00312-001511.599

฿ 3,187.46

END MILL_NTE-2 1 Piece(s) 25 Day(s) 11.5544501-00312-001521.679

฿ 3,187.46

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.51.5544501-00312-001531.769

฿ 3,187.46

END MILL_NTE-2 1 Piece(s) 25 Day(s) 21.5544501-00312-001541.859

฿ 3,187.46

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.51.5544501-00312-001551.949

฿ 3,187.46

END MILL_NTE-2 1 Piece(s) 25 Day(s) 31.5544501-00312-001562.029

฿ 4,114.34

END MILL_NTE-2 1 Piece(s) 25 Day(s) 51.5544501-00312-001572.379

฿ 5,169.07

END MILL_NTE-2 1 Piece(s) 20 Day(s) 101.5544501-00312-001583.2610

฿ 6,127.92

END MILL_NTE-2 1 Piece(s) 5 Day(s) 151.5564501-00313-001554.1815

฿ 10,187.04

END MILL_NTE-2 1 Piece(s) 5 Day(s) 201.56.1865001-00313-00156620

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.52644501-00312-002012.19

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 25 Day(s) 12644501-00312-002022.219

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.52644501-00312-002032.319

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 25 Day(s) 22644501-00312-002042.429

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.52644501-00312-002052.529

฿ 3,123.54

END MILL_NTE-2 1 Piece(s) 25 Day(s) 32644501-00312-002062.639

฿ 3,251.38

END MILL_NTE-2 1 Piece(s) 25 Day(s) 52644501-00312-002073.055

฿ 5,169.07

END MILL_NTE-2 1 Piece(s) 20 Day(s) 102664501-00312-002084.1210

฿ 6,127.92

END MILL_NTE-2 1 Piece(s) 5 Day(s) 152664501-00313-002055.2215

฿ 3,155.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 0.52.5844501-00312-002512.649

฿ 3,155.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 12.5844501-00312-002522.789

฿ 3,155.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1.52.5844501-00312-002532.929

฿ 3,155.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 22.5844501-00312-002543.069

฿ 3,155.50

END MILL_NTE-2 1 Piece(s) 5 Day(s) 2.52.5844501-00312-002553.29

฿ 3,155.50

END MILL_NTE-2 1 Piece(s) 25 Day(s) 32.5844501-00312-002563.343

฿ 3,443.15

END MILL_NTE-2 1 Piece(s) 25 Day(s) 52.5844501-00312-002573.95

฿ 7,150.69

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1031065001-00313-003046.53-

฿ 8,077.58

END MILL_NTE-2 1 Piece(s) 5 Day(s) 1531085001-00313-003058.36-

฿ 12,935.73

END MILL_NTE-2 1 Piece(s) 5 Day(s) 20310107001-00313-0030610.28-

Loading...

  1. 1

Basic Information

Type Tapered Square Work Material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated Torsion Angle(°) 30