1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MG for Combined Machining, for Grooving (H63TH-MGHL-DX4323)

MME HOLDER

MG for Combined Machining, for Grooving (H63TH-MGHL-DX4323)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSK integrated holder. This is for 3-corner grooving. A leader of next-generation processing

 
Part Number
H63TH-MGHL-DX4323
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Groove Depth
(mm)
Selfishly Supported Insert 1 Clamp Piece

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 2.3-3.34.5Left HandedMGTLMTK1L

Loading...

  1. 1

Basic Information

Number of corners for tip use 3 Corner L1(mm) 65 Supported Insert 2 43125-43470
F1(mm) 45 Wrench HKY40R Clamp Screw HBH06020
Spring MES3 Mass(kg) 1.2 Coolant Pipe HSK-CP18S