(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Future of Next-Generation Machining
Part Number |
---|
H63TH-DDNNN-H15 |
H63TH-DDNNN-L15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Overall Length L1 (mm) | Dimension F1 (mm) | Wrench | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | No Preferred Hand | 100 | - | HKY20F | 1.6 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | No Preferred Hand | 140 | - | HKY20F | 2.5 |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Major Diameter / Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Supported Insert 1 | DNM○ / DNG○ / NP-DN○A | Supported Insert 2 | 1504○○ |
Sheet | LLSDN43(LLSDN42) | Sheet Stopping Pin | LLP24 | Clamp Screw | DC0621T |
Punch | LLH4 | Clamp Piece | DCK2613 | Spring | DCS1 |
Coolant Pipe | HSK-CP18S |
How can we improve?
How can we improve?