(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Future of Next-Generation Machining
Part Number |
---|
H63TH-A25KDCLNR12 |
H63TH-A32LDCLNR12 |
H63TH-DCLNL-DX12 |
H63TH-DCLNL-L12-3 |
H63TH-DCLNR-DX12 |
H63TH-DCMNN-H12 |
H63TH-DCMNN-L12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Selfishly | Overall Length L1 (mm) | Dimension F1 (mm) | Supported Insert 1 | Supported Insert 2 | Machinable Depth LU (mm) | Sheet | Sheet Stopping Pin | Clamp Screw | Wrench | Punch | Clamp Piece | Spring | Mass (kg) | Coolant Pipe | Dimension RR° (mm) | Min Cutting Diameter D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | C (80° Diamond) | Right Handed | 125 | 17 | CNG○ / CNM○ / NP-CN○A | 1204○○ | 82 | - | - | - | - | - | - | - | 1.1 | - | 11 | 32 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | C (80° Diamond) | Right Handed | 140 | 22 | CNG○ / CNM○ / NP-CN○A | 1204○○ | 100 | - | - | - | - | - | - | - | 1.4 | - | 13 | 40 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | C (80° Diamond) | Left Handed | 65 | 45 | CNG○ / CNM○ / NP-CN○A | 1204○○ | - | LLSCN42 | LLP14 | DC0621T | TKY20F | LLH4 | DCK2613 | DCS1 | 1.3 | HSK-CP18S | - | - | ||
฿ 30,605.00 ฿ 24,484.00 | MME HOLDER | 1 Piece(s) | 11 Day(s) | C (80° Diamond) | Left Handed | 140 | - | CNG○ / CNM○ / NP-CN○A | 1204○○ | - | LLSCN42 | LLP14 | DC0621T | TKY20F | LLH4 | DCK2613 | DCS1 | 2.2 | HSK-CP18S | - | - | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | C (80° Diamond) | Right Handed | 65 | 45 | CNG○ / CNM○ / NP-CN○A | 1204○○ | - | LLSCN42 | LLP14 | DC0621T | TKY20F | LLH4 | DCK2613 | DCS1 | 1.3 | HSK-CP18S | - | - | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | C (80° Diamond) | No Preferred Hand | 100 | - | CNG○ / CNM○ / NP-CN○A | 1204○○ | - | LLSCN42 | LLP14 | DC0621T | TKY20F | LLH4 | DCK2613 | DCS1 | 1.7 | HSK-CP18S | - | - | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | C (80° Diamond) | No Preferred Hand | 140 | - | CNG○ / CNM○ / NP-CN○A | 1204○○ | - | LLSCN42 | LLP14 | DC0621T | TKY20F | LLH4 | DCK2613 | DCS1 | 2.7 | HSK-CP18S | - | - |
Loading...
Application | Major Diameter / End Surface | Clamp Shape | Double Clamp | Applicable Chip Clearance Angle | Negative |
---|
How can we improve?
How can we improve?