(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)
Part Number |
---|
H63TH-PCMNN-H12 |
H63TH-PCMNN-L12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Overall Length L1 (mm) | Dimension F1 (mm) | Mass (kg) | Plug |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | No Preferred Hand | 100 | - | 1.7 | HGM-PT1/8 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | No Preferred Hand | 140 | - | 2.7 | HGM-PT1/8 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Major Diameter / End Surface | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Supported Insert 1 | CNM○ / CNG○ / NP-CN○A | Supported Insert 2 | 1204○○ |
Sheet | LLSCN42 | Sheet Stopping Pin | LLP14 | Clamp Lever | LLCL14 |
Clamp Screw | LLCS108 | Wrench | HKY30R | Punch | LLH4 |
Coolant Pipe | HSK-CP18S |
How can we improve?
How can we improve?