1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DCSSS, Non-Ferrous Machining Use Drill Bit (S) (DCSSSD0030)

MME DRILL

DCSSS, Non-Ferrous Machining Use Drill Bit (S) (DCSSSD0030)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CVD diamond coated drills for non-metal machining. (short)
[Features]
· The unique CVD diamond coating technology provides excellent membrane adhesion without chipping, allowing for stable hole drilling.
[Application]
· Ideal for machining high-silicone aluminum, graphite, machinable ceramics, etc.
· Achieves long lifespan and high-accuracy hole drilling.

 
Part Number
DCSSSD0030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)

฿ 5,738.00

MME DRILL 1 Piece(s) 35 Day(s) 0.3338

Loading...

  1. 1

Basic Information

work material Aluminum Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N Included Coating Type Diamond Coat With/without Oil Hole None
Shank Diameter D4(mm) 3 Thinning Available