1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DCSSS, Non-Ferrous Machining Use Drill Bit (M) (DCSSMD0210)

MME DRILL

DCSSS, Non-Ferrous Machining Use Drill Bit (M) (DCSSMD0210)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diamond coated drill bit for non-metal machining. (Middle type)
[Features]
· Proprietary CVD diamond coating technology provides excellent film adhesion without flaking or chipping, allowing for stable hole drilling.
[Application]
· Ideal for machining high-silicone aluminum, graphite, machinable ceramics, etc.
· Achieves long lifespan and high-accuracy hole drilling.

 
Part Number
DCSSMD0210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
Shank Type

฿ 5,518.00

MME DRILL 1 Piece(s) 15 Day(s) 2.117End Mill Link

Loading...

  1. 1

Basic Information

work material Aluminum Tool Material Type Carbide LF(mm) 60
Coating Y/N Included Coating Type Diamond Coat With/without Oil Hole None
Shank Diameter D4(mm) 3 Thinning Available

Please check the type/dimensions/specifications of the part DCSSMD0210 in the DCSSS, Non-Ferrous Machining Use Drill Bit (M) series.

Products with similar specification

Part Number
DCSSMD0220
DCSSMD0230
DCSSMD0240
DCSSMD0250
DCSSMD0260
DCSSMD0270
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
Shank Type

฿ 5,518.00

1 Piece(s) 40 Day(s) 2.217End Mill Link

฿ 999,999,999.00

1 Piece(s) Quote 2.317End Mill Link

฿ 999,999,999.00

1 Piece(s) Quote 2.417End Mill Link

฿ 5,518.00

1 Piece(s) 40 Day(s) 2.521End Mill Link

฿ 999,999,999.00

1 Piece(s) Quote 2.621End Mill Link

฿ 999,999,999.00

1 Piece(s) Quote 2.721End Mill Link