(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: S (square); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)
Minimum Processing Diameter φA | 3 | Application | Minor Diameter | Selfishly | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Screw On | Overall Length L1 | 120 | Shank Diameter φD | 10 |
Lubrication Hole Y/N | Included | Size h1(mm) | 10 | Supported Insert 1 | SBAT |
Supported Insert 2 | 3080○○L/L-B | Clamp Screw | NS402W | Size B(mm) | 10 |
Dimension H2(mm) | 10 | Maximum Processing Depth ap(mm) | 8 | Wrench | NKY15R |
Dimension S1(mm) | 10 |
Please check the type/dimensions/specifications of the part SBAHR1010 in the SBAH Inner Diameter Machining, with Offset series.
How can we improve?
How can we improve?