1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CRN4JC, 4-Flute CRN Coated End Mill for Cutting Copper Electrode (J) [Alteration Supported Product]

CRN4JC, 4-Flute CRN Coated End Mill for Cutting Copper Electrode (J) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,292.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Blade-tip shape: Has sharper corners for the ones with blade diameter of ø9.5 or less; ø10 or more are gashed type.

 
Part Number
CRN4JCD0300
CRN4JCD0400
CRN4JCD0600
CRN4JCD0800
CRN4JCD1000
CRN4JCD1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)

฿ 3,292.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 312650

฿ 3,587.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 415650

฿ 4,715.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 620660

฿ 6,698.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 825870

฿ 8,780.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 10301090

฿ 11,377.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 12301290

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 4 Type Square
Coating CrN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02