1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CRN2XL 2-Flute CRN Long Neck End Mill for Copper Electrode Processing (CRN2XLD0050N060S04)

MME SOLID CARBIDE END MILLS

CRN2XL 2-Flute CRN Long Neck End Mill for Copper Electrode Processing (CRN2XLD0050N060S04)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CRN-2XL: Long neck end mill adopting the newly developed "CRN coating"

 
Part Number
CRN2XLD0050N060S04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
LU
(mm)
Neck Diameter D5
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.50.845060.46

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 2 Type Long Neck Square
Coating CrN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02