1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CRN2XLB, 2-Flute CRN Coated Long Neck Ball End Mill for Cutting Copper Electrode (CRN2XLBR0015N010S04)

MME SOLID CARBIDE END MILLS

CRN2XLB, 2-Flute CRN Coated Long Neck Ball End Mill for Cutting Copper Electrode (CRN2XLBR0015N010S04)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long neck type ball end mills adopting the newly developed CRN-2XLB "CRN coating."

 
Part Number
CRN2XLBR0015N010S04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Neck Diameter D5
(mm)
Outer Diameter DC
(mm)
Interference Angle B2
(°)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)

฿ 5,911.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.150.350140.270.313.3°11.11.21.3

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material Aluminum / Copper Number of flutes(sheet) 2
Coating CrN R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available R Max. Allowable Tolerance RTOL1(mm) -0.01 R Max. Allowable Tolerance RTOL2(mm) 0.01
Min. Allowable Tolerance TOL1(mm) 0 Max. Allowable Tolerance TOL2(mm) -0.02 Torsion Angle(°) 30

Please check the type/dimensions/specifications of the part CRN2XLBR0015N010S04 in the CRN2XLB, 2-Flute CRN Coated Long Neck Ball End Mill for Cutting Copper Electrode series.

Products with similar specification

Part Number
CRN2XLBR0015N015S04
CRN2XLBR0015N020S04
CRN2XLBR0020N010S04
CRN2XLBR0020N015S04
CRN2XLBR0020N020S04
CRN2XLBR0020N030S04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Neck Diameter D5
(mm)
Outer Diameter DC
(mm)
Interference Angle B2
(°)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)

฿ 999,999,999.00

1 Piece(s) Quote 0.150.3501.540.270.312.5°1.51.61.71.9

฿ 999,999,999.00

1 Piece(s) Quote 0.150.350240.270.311.9°2.12.22.32.5

฿ 999,999,999.00

1 Piece(s) Quote 0.20.450140.360.413.4°111.11.2

฿ 3,895.00

1 Piece(s) 15 Day(s) 0.20.4501.540.360.412.6°1.51.61.71.8

฿ 999,999,999.00

1 Piece(s) Quote 0.20.450240.360.411.9°22.12.32.5

฿ 999,999,999.00

1 Piece(s) Quote 0.20.450340.360.410.7°3.13.23.43.7