(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Has a blade length that is 5 times the blade diameter and adopts a 45° helix angle. Excellent sharpness allows deep face cutting
Part Number |
---|
CRN2MBR0020S04 |
CRN2MBR0030S04 |
CRN2MBR0040S04 |
CRN2MBR0050S04 |
CRN2MBR0050S06 |
CRN2MBR0075S04 |
CRN2MBR0100S06 |
CRN2MBR0150S06 |
CRN2MBR0200S06 |
CRN2MBR0300S06 |
CRN2MBR0400S08 |
CRN2MBR0500S10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (APMX) (mm) | Overall Length (L) (mm) | Shank diameter (DCON) (mm) | Outer Diameter DC (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,193.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 0.2 | 0.8 | 45 | 4 | 0.4 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.3 | 1.2 | 45 | 4 | 0.6 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.4 | 1.6 | 45 | 4 | 0.8 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.5 | 2.5 | 45 | 4 | 1 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.5 | 2.5 | 50 | 6 | 1 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.75 | 4 | 45 | 4 | 1.5 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1 | 6 | 50 | 6 | 2 | ||
฿ 4,237.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 1.5 | 8 | 70 | 6 | 3 | ||
฿ 4,476.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 2 | 8 | 70 | 6 | 4 | ||
฿ 5,022.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 3 | 12 | 80 | 6 | 6 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4 | 14 | 90 | 8 | 8 | ||
฿ 9,122.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 5 | 18 | 100 | 10 | 10 |
Loading...
Type | Bore | work material | Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | CrN | R Precision(μm) | -0.01~0.01 | Machining Application | Curved Surface / Side Surface / Carving / R-Groove |
Torsion Availability | Available | R Max. Allowable Tolerance RTOL1(mm) | -0.01 | R Max. Allowable Tolerance RTOL2(mm) | 0.01 |
Min. Allowable Tolerance TOL1(mm) | 0 | Max. Allowable Tolerance TOL2(mm) | -0.02 | Torsion Angle(°) | 30 |
How can we improve?
How can we improve?