(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Versatile, 4-flute long-length end mill subjected to FX coating with excellent heat-resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,467.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 0.2 | 0.4 | 4 | 40 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.2 | 0.4 | 6 | 45 | ||
฿ 2,467.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 0.3 | 0.6 | 4 | 40 | ||
฿ 2,467.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 0.4 | 0.8 | 4 | 40 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.5 | 1 | 4 | 40 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.6 | 1.2 | 4 | 40 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.7 | 1.4 | 4 | 40 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.8 | 1.6 | 4 | 40 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1 | 2.5 | 4 | 40 | ||
฿ 2,105.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 1 | 2.5 | 6 | 45 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.5 | 4 | 4 | 40 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.5 | 4 | 6 | 45 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.7 | 4 | 4 | 40 | ||
฿ 2,105.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 2 | 6 | 6 | 45 | ||
฿ 2,105.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 2.5 | 8 | 6 | 45 | ||
฿ 2,487.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 3 | 8 | 6 | 45 | ||
฿ 2,719.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 4 | 11 | 6 | 45 | ||
฿ 2,945.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 5 | 13 | 6 | 50 | ||
฿ 3,051.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 6 | 13 | 6 | 50 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 19 | 8 | 60 | ||
฿ 5,090.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 10 | 22 | 10 | 70 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 12 | 26 | 12 | 75 |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | CrN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Flute Diameter Tolerance(mm) | 0~-0.02 |
How can we improve?
How can we improve?