(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tapered shank drill (high speed) for steel frames and bridge beams.
[Features]
· Due to candle blade it is possible to efficiently process H-beam and I-beam steel with fewer burrs.
work material | General Steel | Tool Material Type | High-Speed Steel | Shank Type | Tapered Link |
---|---|---|---|---|---|
Coating Y/N | None | With/without Oil Hole | None | Point Angle(°) | 160 |
Thinning | Available |
Please check the type/dimensions/specifications of the part TTDD1700M3 in the Tapered Drill Bit for TTD Steel series.
Part Number |
---|
TTDD1750M3 |
TTDD1800M3 |
TTDD1900M3 |
TTDD2000M3 |
TTDD2150M3 |
TTDD2200M3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | M.T.No. (No.) |
---|---|---|---|---|---|---|---|---|
฿ 2,866.00 | 1 Piece(s) | 15 Day(s) | 17.5 | 140 | 260 | 3 | ||
฿ 3,032.00 | 1 Piece(s) | 15 Day(s) | 18 | 140 | 260 | 3 | ||
฿ 3,264.00 | 1 Piece(s) | 15 Day(s) | 19 | 145 | 265 | 3 | ||
฿ 3,584.00 | 1 Piece(s) | 15 Day(s) | 20 | 150 | 270 | 3 | ||
฿ 3,946.00 | 1 Piece(s) | 15 Day(s) | 21.5 | 160 | 280 | 3 | ||
฿ 4,056.00 | 1 Piece(s) | 15 Day(s) | 22 | 160 | 280 | 3 |
How can we improve?
How can we improve?