1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SET Metalworking Work Drill Bit Set (With Steel Case)【13-50 Pieces Per Package】 (SET25)

DRILL

SET Metalworking Work Drill Bit Set (With Steel Case) (SET25)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A set of versatile high-speed steel straight drill bit in a steel case.
[Features]
· A set of versatile high-speed steel straight drill bits.
· A set of 13, 19, 25, 41 or 50 pcs. of main size drill bits.
[Application]
· Ideal for processing a wide range of work materials such as steel, stainless steel and castings.

Usage

●Work Material: Soft Steel, Standard Steel, Stainless Steel, Cast Iron, Light Alloy

Specification

●SPQ(set):1

Materials

●High Speed Steel(HSS)
Part Number
SET25 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Set Pieces
(Pieces)
Drill Diameter D1 (Set)

฿ 12,892.00

฿ 11,860.64

DRILL 1 Pack(s)

25 Pieces Per Package

1 Day(s) 251.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0/10.5/11.0/11.5/12.0/12.5/13.0

Loading...

  1. 1
 

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type Straight Link
Coating Y/N None Point Angle(°) 118 Thinning NA

Please check the type/dimensions/specifications of the part SET25 in the SET Metalworking Work Drill Bit Set (With Steel Case) series.

Products with similar specification

Part Number
SET13
SET19
SET41
SET50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Set Pieces
(Pieces)
Drill Diameter D1 (Set)

฿ 2,531.00

1 Pack(s)

13 Pieces Per Package

Same day 131.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5

฿ 6,092.00

1 Pack(s)

19 Pieces Per Package

Same day 191.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0

฿ 22,861.00

1 Pack(s)

41 Pieces Per Package

1 Day(s) 416.0 to 6.9, 7.0 to 7.9, 8.0 to 8.9, 9.0 to 9.9, 10.0 (With a Space of 0.1 mm)

฿ 9,685.00

1 Pack(s)

50 Pieces Per Package

1 Day(s) 501.0-1.9/2.0-2.9/3.0-3.9/4.0-4.9/5.0-5.9