(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-radial accuracy, small diameter radius end mill.
[Features]
· Long straight shank that can be flexibly applied to workpieces of various depths.
· Compatible with a wide range of machining firms.
· High-rigidity cutter body, coolant hole standard equipped, stable processing with strong clamp.
· Supports deep boring, high accuracy non-abrasive insert.
· High accuracy non-grinding type 15° positive insert.
· Compatible with a wide range of machining firms.
· With coolant holes.
[Application]
· For rough- to semi-finishing of mold shapes.
· For shoulder cutting, flange, pocket, ramping, profiling, groove cutting, helical hole drilling.
Part Number |
---|
ARX25R163M08A30 |
ARX25R173M08A30 |
ARX25R204M10A30 |
ARX25R224M10A30 |
ARX25R255M12A35 |
ARX30R163M08A30 |
ARX30R173M08A30 |
ARX30R203M10A30 |
ARX30R224M10A30 |
ARX30R254M12A35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter D (DC) (φ) | Mounting Method | Overall Length (OAL) (mm) | Link Diameter (DCON) (mm) | Number of Flutes (sheet) | Max. Cutting Depth (APMX) (mm) | Length Under Neck (ℓ1) (mm) | Cutting Edge Bottom Flute Maximum Outer Diameter DC (mm) | DCSFMS (mm) | Wrench | Applied Insert | All Radius R (mm) | Clamp Screw | H1 (mm) | CRKS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 16 | Center Ring Plug | 48 | 8.5 | 3 | 2.5 | 30 | - | 14.7 | TIP06F | RDMW0517M0E | 2.5 | TPS20 | 10 | M8 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 17 | Center Ring Plug | 48 | 8.5 | 3 | 2.5 | 30 | - | 14.5 | TIP06F | RDMW0517M0E | 2.5 | TPS20 | 10 | M8 | ||
฿ 17,100.00 ฿ 13,680.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 20 | Center Ring Plug | 49 | 10.5 | 3 | 2.5 | 30 | - | 18.6 | TIP06F | RDMW0517M0E | 2.5 | TPS20 | 14 | M10 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 22 | Center Ring Plug | 49 | 10.5 | 4 | 2.5 | 30 | - | 18.5 | TIP06F | RDMW0517M0E | 2.5 | TPS20 | 14 | M10 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 25 | Center Ring Plug | 57 | 12.5 | 5 | 2.5 | 35 | - | 23.6 | TIP06F | RDMW0517M0E | 2.5 | TPS20 | 19 | M12 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 16 | Center Ring Plug | 48 | 8.5 | 3 | 3 | 30 | - | 14.6 | TIP07FS | RDMW0620M0E | 3 | TPS22 | 10 | M8 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 17 | Center Ring Plug | 48 | 8.5 | 3 | 3 | 30 | - | 14.5 | TIP07FS | RDMW0620M0E | 3 | TPS22 | 10 | M8 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 20 | Center Ring Plug | 49 | 10.5 | 3 | 3 | 30 | - | 18.5 | TIP07FS | RDMW0620M0E | 3 | TPS22 | 14 | M10 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 22 | Center Ring Plug | 49 | 10.5 | 3 | 3 | 30 | - | 18.5 | TIP07FS | RDMW0620M0E | 3 | TPS22 | 14 | M10 | ||
฿ 999,999,999.00 | MME MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 25 | Center Ring Plug | 57 | 12.5 | 4 | 3 | 35 | - | 23.4 | TIP07FS | RDMW0620M0E | 3 | TPS22 | 19 | M12 |
Loading...
Processing Applications | Side Surface / Groove | Finish Classification | Rough / Medium Processing | Coolant Hole | Available |
---|
How can we improve?
How can we improve?